Multi-module batteries – High voltage BMS
Battery management systems monitoring and controlling high-voltage batteries
Multi-module batteries consist of several single-battery modules which are connected in series or parallel. Typically large-format Lithium-ion battery packs consist of modules that are assembled together. Multi-module batteries are typical for applications with high-voltage batteries including automotive, e-forklifts, material handling, automated guided vehicles, e-boats, residential and utility size energy storage systems, and UPS.
To ensure the optimal use of the energy, to manage the charging and discharging processes, and to assess each cell‘s State-of-Charge(SoC), State-of-Health (SoH), and other status parameters, the battery management system (BMS) monitor and controls all processes relevant to the battery’s overall performance and lifetime.
ExcelonTM F-RAM™, like any other nonvolatile memory technology, is subject to physical degradation that can eventually lead to device failure if not addressed appropriately. F-RAM write/read endurance and data retention are the two end-of-life (EoL) parameters to specify its reliability and performance in a system. Learn more about the F-RAM data retention performance at various operating temperatures and find a method and guidance to accurately calculate the system’s EoL based on its operating temperature profile. Check the application note.
Battery protection enhances the useful operating life of lithium-ion batteries by protecting the battery pack against charge current, discharge current, and pack short fault conditions. Learn more about battery protection.
Besides current, voltage and temperature measurements advanced analytics are performed on pack-level with respect to thermal, electrical and mechanical strain: Highly accurate pressure sensing allows to observe the possible extension of cell housing as a result of overload/-charge condition or detection of mechanical impacts on the pack‘s mechanical structure. Sensing of evaporated CO2 from the cell’s electrolyte as a result of cell aging or overstress could be a vital indicator for battery health. Finally, a combination of the pressure of condition sensors allows for the detection of unauthorized pack manipulations e.g. for modification or replacement of cells by measuring variations in pressure or 3D magnetic structures.
Check our pressure sensor portfolio, 3D position sensing and CO2 sensing (commercial/industrial qualified version currently only).
F-RAM: Instantly non-volatile Excelon F-RAM with the lowest power operating at 20, 50, or 106MHz, capacity from 2Mb to 8 Mb. Read/write performance 4kb/s to 4 Mb/s using serial SPI / I2C or 64 kb/s to 4Mb/s for 8-/16-bit parallel access. Excelon F-RAM provides an endurance of 1e14 cycles and 100 years of data retention. It is radiation tolerant and has a low SER. The combination of high endurance, long data retention, and fast access makes it a perfect fit for non-volatile data logging.
Semper Flash: The Semper NOR Flash Memory Family is Infineon's newest high-performance, safe, and reliable NOR Flash memory solution that integrates critical safety features for automotive and industrial systems. With Semper NOR Flash Memory, Infineon introduces the industry's first ASIL-B compliant and ASIL-D-ready NOR Flash memory.
Semper Secure Flash: Semper Secure NOR Flash delivers security, safety, and reliability to automotive and industrial systems at a low total-cost-of-ownership. This advanced, secured, and easy-to-use NOR Flash device protects code and data from hackers with unparalleled system integrity. It is built on the proven Semper NOR Flash family, combines advanced security with industry-leading functional safety and reliability, and is engineered to last a lifetime.
CYW89820 - The CYW89820 is a monolithic, single-chip, Bluetooth 5.0 compliant, standalone baseband processor SoC with an integrated 2.4 GHz transceiver for wireless connectivity across battery modules. Learn more about Wireless connectivity solutions for Industry, IoT, and Automotive.
In this training you will:
- Identify the aspects covered by the battery management systems (BMS), their main components and their function
- Recognize Infineon’s main components for battery management applications and the key features and benefits of Infineon battery management devices
Getting the most out of batteries. By the end of this decade, the majority of new cars sold around the world is expected to have a partially or fully electric drivetrain. Battery management systems have a great impact on the range, cost and service life of electric vehicles, which makes them a key success factor for this mobility revolution. Furthermore, they play an essential role when it comes to second-life concepts that allow former EV batteries to be used as flexible storage for renewable energy, for example. Dr. Clemens Mueller exclusively explains in-depth market trends and challenges, provides details on Infineon products and solutions, and introduces the new BMS-IC TLE9012AQU.