Infineon solutions (≤50W)
Infineon solutions in Qi 1.3
In wireless charging solution design, many people wish to shorten the design cycle and simplify their design work, especially in consumer electronics. At Infineon, you can find our new wireless charging solutions built based on highly integrated microcontrollers that integrate USB-C controller, gate drivers and DC-DC components. The solutions for applications in consumer, industrial or automotive support the latest Qi 1.3 standards and power limit up to 50W.
EZ-PD™ PAG1: Power Adapter Generation 1
Combined with the Infineon's USB-C adapters, the wireless charging solutions can offer complete product package that can help meet stringent regulatory or compliance requirements.
USB-C adapters and chargers application information:
Please check our website to get more information about Infineon’s USB-C adapters and chargers application.
The trusted authentication solution for wireless charging
An increasing number of products and applications support wireless charging – driven by its obvious ease and convenience. However, an inaccurate power supply can be harmful to the device and, worst case scenario, even to the user.