String inverter solutions
Infineon discrete power device and IGBT modules for string inverter.
String inverter system diagram
Discrete power device for string inverter
Compete product portfolio for high performance and system cost optimization. Boost your String Inverters efficiency and reliability with the following recommended parts.
Inverter type | Function | Product series | Sales name |
Single phase | Boost | CoolMOS™ CP/C7 | IPW65R045C7 |
Single phase | Boost | CoolSiC™SiC Diode | IDW20G65C5 |
Single phase | DC-DC | CoolMOS™ C6 | IPW65R041C6 |
Single phase | DC-DC | CoolSiC™ SiC Diode | IDW20G65C5 |
Single phase | DC-DC | Rapid Diode | IDW15E65D2 |
Single phase | Inverter | TRENCHSTOP™ | IKW50N60T |
Single phase | Inverter | TRENCHSTOP™ 5 | IKW40N65H5 |
Single phase | Inverter | CoolMOS™ C6 | IPW65R041C6 |
Single phase | Boost | TRENCHSTOP™ | IKW40N120H3 |
Single phase | Inverter | TRENCHSTOP™ | IKW40N120H3 |
Infineon EiceDRIVER™ for string inverter
Our Gate Driver ICs enable high efficient designs. Coreless transformer technology offers longer lifetime and a high reliability.
Power Device | Driving Method | Voltage class | Sales Name |
---|---|---|---|
IGBT | Single channel | 1200V | 1ED020I12-F2/B2 |
IGBT | Half Bridge | 1200V | 2ED020I12-FI |
Infineon CoolSET™ for string inverter
Lowest standby consumption granted by our integrated power ICs.
V ds | Sales Name |
---|---|
800V | ICE3AR2280JZ |
650V | ICE3BR1765JZ |
Single-phase Photo-voltaic inverter modules
An entire PV inverter can be realized by using a single Easy 2B module. The modules incorporate an H-bridge as well as a booster and a bypass diode. These modules are applicable for PV Inverters with:
- High max. DC voltages, as 650 V chips are used
- Wide input voltage range, as booster is included
- Efficiency: approx. 97
- Reactive power capability
Advantages:
- Excellent price performance ratio
- Single standard topology
- Same mechanical layout for 50A and 75A module
- 650V IGBTs / Diodes / MOSFET / SiC Schottky Diode
Salesname | Package | Pin | Description |
F4-75R07W2H3_B51 | EasyPACK 2B | PressFIT | Integrated Booster / Inverter Module (3–8 kVA) |
Three-phase Photo-voltaic inverter modules
These modules are applicable for PV Inverters with:
- Max. DC Input Voltage: 1000V
- Max. Efficiency: 98%+x
- Output power up to: 50kVA, more by paralleling
Advantages inverter modules:
- Excellent efficiency and performance
- Full reactive power capability of PV inverter is supported
- Optimized development cycle time and cost
- Easy mounting with PressFIT
- Rugged mounting due to integrated mounting clamps
- Compact module concept
- Configuration flexibility
3-Level Full-Bridge
Salesname | Package | Pin | Description |
FS3L30R07W2H3F_B11 | Easy 2B | PressFIT | NPC1 Inverter Module (7 kVA) |
FS3L50R07W2H3F_B11 | Easy 2B | PressFIT | NPC1 Inverter Module (9 kVA) |
FS3L50R07W2H3_B11 | Easy 2B | PressFIT | NPC1 Inverter Module (9 kVA) |
F3L15R12W2H3_B27 | Easy 2B | PressFIT | NPC2 Inverter Module (9 kVA) |
FS3L25R12W2H3_B11 | Easy 2B | PressFIT | NPC2 Inverter Module (12 kVA) |
3-Level Phase Leg
Salesname | Package | Pin | Description |
F3L75R07W2E3_B11 | Easy 2B | PressFIT | NPC1 Inverter Module (20 kVA) |
F3L100R07W2E3_B11 | Easy 2B | PressFIT | NPC1 Inverter Module (30 kVA) |
F3L150R07W2E3_B11 | Easy 2B | PressFIT | NPC1 Inverter Module (40 kVA) |
F3L75R12W1H3_B27 | Easy 1B | PressFIT | NPC2 Inverter Module (20 kVA) |
F3L75R12W1H3_B11 | Easy 1B | PressFIT | NPC2 Inverter Module (25 kVA) |
F3L100R12W2H3_B11 | Easy 2B | PressFIT | NPC2 Inverter Module (30 kVA) |
F3L150R12W2H3_B11 | Easy 2B | PressFIT | NPC2 Inverter Module (40 kVA) |
F3L200R12W2H3_B11 | Easy 2B | PressFIT | NPC2 Inverter Module (50 kVA) |
Three-phase Photo-voltaic booster modules
These modules are applicable for PV Inverters with:
- Max. DC Input Voltage: 1000V
- Max. Efficiency: 98%+x
- Output power up to: 25kVA per module
Advantages booster modules:
- Excellent efficiency and performance
- 3 module types with SiC diodes available (F version)
- Up to four MPP-Trackers possible using one module
- Optimized development cycle time and cost
- Easy mounting with PressFIT
- Available in either Easy 1B or Easy 2B housings
- Configuration flexibility
Salesname | Package | Pin | Description |
DF75R12W1H4F_B11 | EasyPACK 1B | PressFIT | Booster Module (10 kVA fast) |
DF80R12W2H3F_B11 | EasyPACK 2B | PressFIT | Booster Module (10 kVA fast) |
DF120R12W2H3_B27 | EasyPACK 2B | PressFIT | Booster Module (9 kVA) |
DF160R12W2H3F_B11 | EasyPACK 2B | PressFIT | Booster Module (20 kVA fast) |
DF200R12W1H3F_B11 | EasyPACK 1B | PressFIT | Booster Module (20 kVA fast) |
DF200R12W1H3_B27 | EasyPACK 1B | PressFIT | Booster Module (20 kVA fast) |