Serial / Parallel NOR flash memory
Cypress Semiconductor has become part of Infineon Technologies: Its product range is a perfect match. Infineon now offers the industry’s most comprehensive portfolio for linking the real with the digital world – comprising an unparalleled range of hardware, software and security solutions for the connected age.
Strengthening the link between the real and the digital world
Learn more about our NOR flash memory portfolio
Infineon's NOR Flash is one of the largest portfolios in the industry with a broad range of densities, packages, and provides the flexibility to align with your specific design requirements. Get a product overview here.
NOR flash memory for Automotive infotainment systems
The automotive infotainment system integrates the automotive navigation systems and entertainment systems and allows both systems to access the vehicle’s audio system and displays. This allows the navigation system to interrupt the entertainment system and communicate important driver information, like directions or traffic information, without the driver needing to intervene. These systems use non-volatile memory to store settings, status, and navigation data on power loss.
Infineon Parallel NOR Flash devices and Serial NOR Flash devices are the ideal solutions. They feature Automotive proven MirrorBit™ technology to ensure data reliability and have the high endurance required for frequent writes over the product lifespan. In addition, they provide fast system boot times and different densities to scale platforms. Infineon’s NOR Flash solutions are AEC-Q100 Grade 1 to 3 qualified to meet automotive standards for a wide operating temperature range.
Find your product via product selector guide.