Essential solutions for hairstyling devices
Power, interface and efficiency
Infineon's broad portfolio of advanced digital processing and power solutions provides all the essential components of a smart and reliable hairstyling device. The PSoC™ microcontroller family combines all wireless connectivity and user interface features into one simple integrated solution. Infineon’s CIPOS™ Intelligent Power Module offers the most energy-efficient solution for BLDC motor drive on the market, with a broad class of different packages and a wide voltage range. Combined with a first-class selection of low and medium-voltage power MOSFETs, Infineon’s broad offering represents an established one-stop reference for designing cutting-edge hairstyling technology.
Boosting portability and durability
With a clear industry shift towards 3.7-V Li-Ion batteries and more compact devices, efficiently maintaining high output power levels becomes more challenging every day. With Infineon's OptiMOS™ and StrongIRFET™ next-generation low and medium-voltage MOSFETs, designing long-lasting devices capable of powering multiple user features from the battery becomes an easy task.
Enabling the hybrid trend
Hybrid concepts are getting increasingly popular for hairstyling applications. Products such as hot-air brushes and hair curlers will need to drive a BLDC motor, a brushed DC motor and heating elements all at the same time. Infineon enables a quick and effortless design with top-grade motor drive control solutions: the low-voltage IR MOSFET™ family for brushed DC motors and the CIPOS™ Intelligent Power Modules for BLDC motors. The PSoC™ microcontroller completes the package with an intelligent and agile central processor for connectivity and touch interface.