Coffee machine – Inverter and sensors
Maintenance-free system solutions based on the latest inverter and sensor technologies, enabling human-machine interface functions and the next level of connectivity
Manufacturers must meet rising consumer expectations by producing more energy-efficient, accurate, robust, and reliable device technologies. Benefits such as faster & advanced cooking functions, attractive HMI, wireless connectivity, and easy cleaning for a smart kitchen thanks to hermetically sealed surfaces coupled with safety features play a decisive role. The challenge, therefore, is to offer innovative functions in an attractive design at a good price/performance ratio. Inverter-driven coffee machines meet precisely these requirements. Inverterization reduces the stress caused by constant switching on and off, thus enabling a long service life. The result is high efficiency and improved power control with a favorable price.
Click on our interactive block diagram to find the right products:
By choosing Infineon components, you can easily set your designs apart from the competition. We offer a comprehensive portfolio of inverterized coffee machines, that makes it easy for you to meet all consumer needs. Whether you choose the highest level of integration with our Intelligent Power Modules (IPM) or aim for the best price/performance ratio with discrete components, our IGBTs, MOSFETs, gate drivers, and microcontrollers are designed to work together seamlessly. This allows you to design robust and reliable systems that consume less power and feature a modern touch user interface.
CIPOS™ family of IPMs is the optimal solution for highly integrated compressor drives whilst discrete solutions are the best choice, whenever the layout flexibility and thermal performance optimization are the major factors. They can all be combined with iMOTION™ products for dedicated motor control. For the auxiliary power supply, the CoolSET ™ rounds up our power portfolio by offering increased robustness and performance. Infineon’s Discrete IGBTs products designed for induction heating applications, in combination with PSoC® 6 microcontrollers for system control, AIROC™ Wi-Fi & Combos products, and XENSIV™ sensors enable highly compact, robust, and reliable systems that consume less power and offer a rich user interface.
PSoC® 6 microcontrollers (MCUs) bridge the gap between expensive, power-hungry application processors and low-power microcontrollers. The ultra-low-power PSoC® 6 MCU features an Arm® Cortex® M4 for high-performance AI/ML tasks such as _FP match algorithm, TFT LCD driver, voice recognition and motor control, and an Arm® Cortex® M0+ for low power tasks System control, BLE, and Caps. With built-in security, your IoT system is protected. The built-in Capsense technology allows you to easily implement robust touch control of buttons or displays.
Our AIROC™ Wi-Fi & Combos combos integrate IEEE 802.11a/b/g/n/ac WLAN and Bluetooth in a single-chip solution to enable small-form-factor IoT designs. Combo solutions are available for both 1x1 SISO with up to 433 Mbps PHY data rates and 2x2 MIMO with up to 867 Mbps PHY data rates. These solutions can be coupled with external MCUs from popular vendors or Linux on applications processors to implement a complete Wi-Fi + Bluetooth system.
Responding to a growing focus on embedded systems amongst attackers, Infineon offers OPTIGA™ Trust hardware security solutions based on a high-end security controller optimized for connected devices. It provides extremely flexible, high-performance, secured access to any major cloud provider.
Predictive maintenance enables a data-driven approach to predict and prevent device failures based on pattern recognition and intelligent software models. To collect the necessary data and enable monitoring of the condition of devices in a building, smart XENSIV™ sensors help to record the most crucial parameters of a device’s status.
CIPOS™ Intelligent Power Modules (IPMs) are highly integrated, compact power modules designed to drive motors in applications ranging from home appliances, fans, pumps to general-purpose drives. They are divided into the compact, standard, and performance families: CIPOS™ Nano, CIPOS ™ Micro, CIPOS™ Tiny, CIPOS ™ Mini, and CIPOS™ Maxi, with different semiconductors in different packages and different voltage and current classes. These energy-efficient intelligent power modules integrate the latest power semiconductor and IC technology.
Infineon combines the industry-leading performance of the TRENCHSTOP™ family with the innovative Reverse Conducting RC-H IGBT technology to create a new generation of best-in-class devices. With a monolithically integrated diode, the RC-H IGBTs are perfectly suited for soft switching applications.
iMOTION™ is a digital motor controller family of highly integrated products for the control of a variable speed drive. It integrates all control and analog interface functions required for sensorless field-oriented control (FOC) of PM motors using DC-link or leg shunt current measurements. They also feature Infineon’s patented and field-proven motor control engine (MCE) which frees the motor control algorithm development process from software coding. Implementing a variable-speed drive is reduced to configuring the MCE for the specific motor.
Overcome ground-shift challenges in your design with Infineon's single-channel, non-isolated EiceDRIVER™ gate driver ICs that feature true differential inputs. The 1EDNx550x gate driver ICs have true differential inputs. Their control signal inputs are largely independent of ground potential. The EiceDRIVER™ 25-V single-channel low-side non-inverting gate drivers for IGBT feature typical 2.6 A source and sink currents in a 6-pin PG-SOT23 package with best-in-class fault reporting accuracy.
Infineon's latest generation of fixed frequency CoolSET™ AC-DC integrated power stages with quasi-resonant switching scheme offers increased robustness and excellent performance. Infineon's fixed frequency CoolSET™ offers higher efficiency and lower switching frequency at medium and light loads, enabled by an integrated frequency step-down.
Whitepaper: The rise of the smart kitchen
This whitepaper charts the rapid rise of the smart kitchen and looks at how advances in electronic solutions have resulted in a new generation of quieter and more energy-efficient appliances driven by intuitive sensor-based operation.
Webinar: System solutions for the smart home appliance Era
Modern home appliances are increasingly smart and connected, providing a seamless, remote user experience. Users control operation and receive live data from appliances, whether it's the contents of the refrigerator or information on the status of laundry. In turn, manufacturers can remotely analyze the device and suggest predictive maintenance to avoid costly repairs. This webinar will show you how Infineon's smartest power designs can help you achieve the highest efficiencies, smallest form factors and significantly improve your appliances' carbon footprint to make them smart, connected, and secured.
Whitepaper: Power device choices in the new small home appliance market
Dive deeper and discover more about the changing landscape of SHA market and enablement of electronic solutions in this free white paper.
This training introduces RC-H6 650 V Reverse Conducting IGBT technology for half-bridge induction cooking.
In this training, you will get to know more about the system trends and the components that Infineon offers as solutions for your home appliances.
In this training, you can see the most relevant Infineon products that the customer can choose to build up countertop appliances.
Webinars
By the end of this webinar, attendees will:
- Understand how Infineon responds to the trends in the small home appliances market
- Get an overview of different solution offerings for brushless DC and permanent magnet motors
- Learn how to use integrated motor control in order to get the motor running in less than one hour
We review power devices enabling efficient designs, meeting energy regulations & enabling software-based smart functions.