Domain controller for ADAS and autonomous driving
Safety systems monitoring solutions with scalable microcontrollers complementing PMIC and safety-centric memory solutions
Elevate advanced driver assistance system (ADAS) and autonomous driving (AD) design features with Infineon's automotive domain controller solutions. As a trusted partner for sensor fusion applications, Infineon's commitment to quality supports ASIL-D safety requirements, reduces CPU loads, and improves system reliability with dependable products ranging from scalable microcontrollers to radar chips, power components, and much more.
AURIX™ automotive microcontroller for real-time applications
As a trusted automotive partner, Infineon provides comprehensive support for ADAS sensor fusion applications, working closely with software and tool partners to deliver seamless solutions. Our technology enables safe ASIL-D processing at the ADAS/AD ECU level and reduces CPU communication load through hardware accelerators, allowing for more advanced function integration per ECU. With early development support based on virtual prototyping, we accelerate time-to-market in the rapidly evolving autonomous driving (AD) environment. Infineon’s scalable MCU family offers customizable ADAS/AD system performance, incorporating both hardware and software approaches to enable platform reuse and adaptability.
- ASIL-D compliant
- High-scalability and flexibility
- High-system interoperability
- Plug and play software support
- Fast time to market
- Decreasing development cost
OPTIREG™ multiphase: Integrated power stage and multiphase controller
Infineon’s OPTIREG™ multiphase controllers enhance system reliability and simplify fault root cause investigation, ensuring robust performance for ADAS/AD ECUs in automotive domain controller solutions. Designed for high efficiency, they meet demanding power requirements while minimizing cooling efforts and extending system lifetime. With a superior transient response, they reduce thermal stress and the need for multiple power stages. Our technology supports a wide range of SoCs, accelerators, GPUs, and application processors, and allows for fast design-in with user-friendly GUI, application boards, and comprehensive reference designs.
SEMPER™ NOR Flash: Safe and reliable
As a trusted partner and leading supplier of automotive NOR Flash technology, Infineon delivers robust solutions designed for the rigorous demands of automotive environments. Our NOR Flash memory solutions offer extended temperature support up to 125 ºC (AEC-Q100 Grade 1) and are qualified with widely used ADAS SoCs, ensuring compatibility and high performance. With ASIL-D system support and thorough safety documentation, we make safety a priority. Additionally, Infineon provides development tools and resources for quick design-in, backed by long-term support to ensure lasting reliability for automotive applications.

Gain insight into why Infineon's safety MCUs are compatible system-on-chip companions in ADAS/autonomous driving