Samsung chose Infineon for its first MOSFET-based refrigerator inverter design: 600 V CoolMOS™ PFD7 in Samsung’s newly launched refrigerator

May 25, 2021 | Market News

Munich, Germany, and Seoul, Korea – 25 May 2021 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) supplied Samsung Electronics Co., Ltd. (FSE: SSUN / OTCQX: SSNLF) with power devices to couple the highest energy efficiency with lowest audible noise. They have been integrated in Samsung’s brand new one-door fridge (RR23A2J3XWX, RR23A2G3WDX) and FDR (French Door Fridge: RF18A5101SR) inverterized refrigerator. Inverterization is an emerging DC to AC conversion trend in contemporary inverter designs. It helps the application run more quietly and smoothly while the average power consumption is reduced compared to a traditional on/off control.

To meet Samsung’s requirements towards improved efficiency and lower system cost together with a lower noise level, the Digi Touch Cool™, Curd Maestro™ features multiple power solutions from Infineon – EiceDRIVER™ gate-driver IC, CoolSET™ Gen 5 for AC/DC conversion, and 600 V CoolMOS™ PFD7 for compressor drives. This is Samsung’s first refrigerator design that uses discrete devices instead of power modules in the compressor.

The 600 V CoolMOS PFD7 superjunction MOSFETs come with a best-in-class body diode allowing for improved soft-recovery index and the industry’s fastest reverse recovery time (t rr), making them a perfect choice for home appliance motor drives. Compared to module-based designs, using MOSFETs enables lower energy consumption especially at light-load conditions and an efficiency increase as of 1.7 percent. In addition, this innovative approach allows for a heatsink-less design, a 10 percent reduction in system cost and a longer refrigerator lifetime.

“Up to now, the major home appliances market was strongly dominated by modules. It was exciting to see that with our leading MOSFET technologies, we could help our customer Samsung to achieve even higher efficiency levels at lower system cost in such applications”, said Stefan Obersriebnig, Product Line Head High Voltage Conversion of Infineon’s Power & Sensor System Division.

Further information is available at http://www.infineon.com/600V-pfd7.

Information Number

INFPSS202105-072

Press Photos

  • To meet Samsung’s requirements towards improved efficiency and lower system cost together with a lower noise level, the design features multiple power solutions from Infineon – EiceDRIVER™ gate-driver IC, CoolSET™ Gen 5 for AC/DC conversion, and 600 V CoolMOS™ PFD7 for compressor drives. This is Samsung’s first refrigerator design that uses discrete devices instead of power modules in the compressor.
    To meet Samsung’s requirements towards improved efficiency and lower system cost together with a lower noise level, the design features multiple power solutions from Infineon – EiceDRIVER™ gate-driver IC, CoolSET™ Gen 5 for AC/DC conversion, and 600 V CoolMOS™ PFD7 for compressor drives. This is Samsung’s first refrigerator design that uses discrete devices instead of power modules in the compressor.
    600_V_CoolMOS_PFD7

    JPG | 518 kb | 1772 x 1749 px

  • To meet Samsung’s requirements towards improved efficiency and lower system cost together with a lower noise level, the design features multiple power solutions from Infineon – EiceDRIVER™ gate-driver IC, CoolSET™ Gen 5 for AC/DC conversion, and 600 V CoolMOS™ PFD7 for compressor drives. This is Samsung’s first refrigerator design that uses discrete devices instead of power modules in the compressor.
    To meet Samsung’s requirements towards improved efficiency and lower system cost together with a lower noise level, the design features multiple power solutions from Infineon – EiceDRIVER™ gate-driver IC, CoolSET™ Gen 5 for AC/DC conversion, and 600 V CoolMOS™ PFD7 for compressor drives. This is Samsung’s first refrigerator design that uses discrete devices instead of power modules in the compressor.
    in-feature-one-door-432145874

    JPG | 143 kb | 1772 x 997 px