Infineon expands family of compact gate drivers with wide body variants featuring increased creepage distance

May 9, 2016 | Market News

Munich, Germany – May 9, 2016 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is adding a number of wide body package options to its EiceDRIVER™ Compact family of galvanically isolated gate driver ICs. The new 1EDI Compact 300 mil devices are supplied in a DSO-8 300 mil package offering increased creepage distances and improved thermal behavior.

Featuring a creepage distance of 8 mm, the new ICs have an input-to-output isolation voltage of 1200 V. They are designed to drive high-voltage power MOSFETs and IGBTs. Target applications include general-purpose and photovoltaic inverters, industrial drives, charging stations for electric vehicles, welding equipment, and commercial and agricultural vehicles. An optimized pin-out simplifies PCB design for low-impedance power supplies. As with other members of Infineon’s EiceDRIVER family, 1EDI Compact 300 mil drivers are based on the company’s coreless transformer technology. The latest driver ICs enable output currents of up to 6 A.

Product information and availability

The ICs deliver drive currents on separate sink and source output pins of 0.5 A (1EDI05I12AH), 2 A (1EDI20I12AH), 4 A (1EDI40I12AH) and 6 A (1EDI60I12AH) respectively. Typical propagation delay for these devices is 300 ns. For higher speed applications, the 1EDI20H12AH and 1EDI60H12AH have a reduced propagation delay of just 120 ns, an excellent fit for today’s up and coming SiC-MOSFET based applications. Three further variants (1EDI10I12MH, 1EDI20I12MH and 1EDI30I12MH) feature an integrated Miller clamp and provide respective output currents of 1 A, 2 A and 3 A.

Volume production of the 1EDI Compact 300 mil gate driver ICs is planned for June 2016. Engineering samples and evaluation boards are available now. Further information is available at www.infineon.com/EiceDRIVER and www.infineon.com/300mil.

Infineon at the PCIM 2016

At PCIM 2016 tradeshow, Infineon is presenting leading edge technology for efficient systems in industrial, consumer and automotive applications at booth #412 in hall 9 (Nuremberg, Germany, May 10-12, 2016). An overview of Infineon‘s PCIM show highlights is available at www.infineon.com/pcim.

Information Number

INFIPC201605-055

Press Photos

  • The new 1EDI Compact 300 mil devices are supplied in a DSO-8 300 mil package offering increased creepage distances and improved thermal behavior. They are designed to drive high-voltage power MOSFETs and IGBTs.
    The new 1EDI Compact 300 mil devices are supplied in a DSO-8 300 mil package offering increased creepage distances and improved thermal behavior. They are designed to drive high-voltage power MOSFETs and IGBTs.
    1EDI40I12AH

    JPG | 229 kb | 1186 x 1100 px