IR Expands StrongIRFET™Family with New 75V MOSFETs Featuring Ultra-low Rds(on) for Industrial Applications
EL SEGUNDO, Calif. — International Rectifier, IR ® (NYSE: IRF), a world leader in power management technology, today announced the expansion of its StrongIRFET™ MOSFET portfolio to include 75V devices for a wide variety of industrial applications including power tools, Light Electric Vehicle (LEV) inverters, DC motor drives, Li-Ion battery pack protection, Hot-Swap and Switched Mode Power Supply (SMPS) secondary-side synchronous rectification.
The new family of 75V StrongIRFET™ power MOSFETs features ultra-low on-state resistance (Rds(on)) for improved performance in low frequency applications, very high-current carrying capability, soft body diode, and 3V typical threshold voltage to improve noise immunity. Each device in the family is 100% avalanche tested at the industry's highest avalanche current levels to ensure the most robust solution for demanding industrial applications. The devices are offered in through-hole packages.
"Featuring ultra-low Rds(on) and 100% avalanche tested to demanding industry levels to ensure robustness, IR's family of 75V StrongIRFET™ devices offers a selection of benchmark performance MOSFETs optimized for the industrial market," said David Schroeder, Executive Director of Marketing for IR's Power Management Devices Business Unit.
| Part Number | I D @ 25ºC (A) |
R DS(on) Max @ V GS = 10V(mΩ) |
Qg @ V GS=10V(nC) | Package |
|---|---|---|---|---|
| IRFP7718 | 195 | 1.8 | 552 | TO-247AC |
| IRFB7730 | 174 | 2.6 | 271 | TO-220AB |
| IRFB7734 | 130 | 3.5 | 180 | TO-220AB |
| IRFB7740 | 62 | 7.3 | 81 | TO-220AB |
| IRFB7787 | 76 | 8.4 | 73 | TO-220AB |
| IRFB7746 | 42 | 10.6 | 55 | TO-220AB |
Pricing for the IRFB7746 begins at US $0.28 each in 10,000 unit quantities. Production orders are available immediately. Prices are subject to change.
Press Photos
-
pr141023JPG | 180 kb | 1500 x 1200 px