IR's Automotive-Qualified 40V 5x6mm Dual PQFN COOLiRFET™s Deliver Benchmark Performance for Low Power Motor Applications
EL SEGUNDO, Calif. — International Rectifier, IR ® (NYSE: IRF), a world leader in power management technology, today announced the introduction of the AUIRFN8459 and AUIRFN8458 40V automotive-qualified COOLiRFET™ power MOSFETs that offer benchmark on-state resistance (RDS(on)) for automotive applications requiring compact size and high current performance including pump motor control and automotive body control.
The AUIRFN8459 and AUIRFN8458 are the first in a family of automotive-qualified 5x6mm dual PQFN power MOSFETs based on IR's most advanced COOLiRFET™ 40V trench technology. The AUIRFN8459 achieves ultra-low 5.9mOhm Rds(on) per channel benchmark performance and 50A high current carrying capability.
"The AUIRFN8459 and AUIRFN8458 40V 5x6mm dual PQFN COOLiRFET™ devices offer more than a 50% size reduction compared with conventional DPAK (TO-252) packages, ultra low package resistance and inductance and benchmark Rds(on), making them well suited for 12V conventional automotive applications that require higher efficiency and power density as well as space savings such as motor control," said Jifeng Qin, Product Manager, Automotive MOSFETs, IR's Automotive Products Business Unit.
The new 5x6mm dual PQFN COOLiRFET™ devices also offer a low thermal path to the PCB and significant thermal performance improvement compared to an SO-8 package to deliver higher efficiency, improved power density and overall system level cost savings
IR's automotive MOSFETs are subject to dynamic and static part average testing combined with 100 percent automated wafer level visual inspection as part of IR's automotive quality initiative targeting zero defects. AEC-Q101 qualification requires that there is no more than a 20 percent change in Rds(on) after 1,000 temperature cycles of testing.
The new device is qualified according to AEC-Q101 standards, features an environmentally friendly, lead-free and RoHS compliant bill of materials.
Specifications
| Part Number | Package | V (BR)DSS (V) | R DS(ON) MAX. @ 10V GS (mOhm) | I D MAX @ T C = 25°C (A) | Q G TYP. @ 10V GS (nC) |
|---|---|---|---|---|---|
| AUIRFN8459TR | 5x6 Dual PQFN | 40V | 5.9mOhm | 50A | 40nC |
| AUIRFN8458TR | 5x6 Dual PQFN | 40V | 10mOhm | 43A | 22nC |
Pricing for the AUIRFN8459TR begins at $0.69 each in 10,000-unit quantities and pricing for the AUIRFN8458TR begins at and begins at $0.48 each in 10,000-unit quantities. Production orders are available immediately. Prices are subject to change
Press Photos
-
pr141007JPG | 201 kb | 1500 x 1200 px