IR Expands StrongIRFET™Family with New 60V MOSFETs Featuring Ultra-low Rds(on) for Industrial Applications
EL SEGUNDO, Calif. — International Rectifier, IR ® (NYSE: IRF), a world leader in power management technology, today announced the expansion of its StrongIRFET™ MOSFET portfolio to include 60V devices for a wide variety of industrial applications including power tools, Light Electric Vehicle (LEV) inverters, DC motor drives, Li-Ion battery pack protection, and Switched Mode Power Supply (SMPS) secondary-side synchronous rectification.
The new family of 60V StrongIRFET™ power MOSFETs feature ultra-low on-state resistance (Rds(on)) for improved performance in low frequency applications, very high-current carrying capability, soft body diode, and 3V typical threshold voltage to improve noise immunity. Each device in the family is 100% avalanche tested at industry highest avalanche current levels to ensure the most robust solution for demanding industrial applications. The devices are available in through-hole and surface mount D2-PAK packages.
""Featuring ultra-low Rds(on) and 100% avalanche tested to demanding industry levels to ensure robustness, IR's family of 60V StrongIRFET™ devices offers a selection of benchmark performance MOSFETs optimized for the industrial market," said David Schroeder, Executive Director of Marketing for IR's Power Management Devices Business Unit.
| Part Number | B VDSS | I D @ 25ºC | R DS(on)Max @ V GS = 10V | Qg @ V GS=10V | Package |
|---|---|---|---|---|---|
| IRFB7530 | 60V |
195A | 2.0 | 274 | TO-220 |
| IRFP7530 | TO-247 | ||||
| IRFB7534 | 2.4 | 186 | TO-220 | ||
| IRFB7537 | 3.3 | 142 | TO-220 | ||
| IRFP7537 | TO-247 | ||||
| IRFB7540 | 110A | 5.1 | 88 | TO-220 | |
| IRFB7545 | 85A | 5.9 | 75 | ||
| IRFB7546 | 58A | 7.3 | 58 |
| Part Number | B VDSS | I D @ 25ºC | R DS(on) Max @ V GS = 10V | Qg @ V GS=10V | Package |
|---|---|---|---|---|---|
| IRFS7530-7P | 60V |
240A | 1.4 | 236 | D2-PAK-7 |
| IRFS7534-7P | 1.9 | 200 | |||
| IRFS7530 | 195A | 2.0 | 274 | D2-PAK | |
| IRFS7534 | 2.4 | 180 | |||
| IRFS7537 | 3.3 | 142 | |||
| IRFS7540 | 110A | 5.1 | 88 |
Pricing for the IRFB7530 begins at US $1.46 each in 10,000 unit quantities. Production orders are available immediately. Prices are subject to change.
Press Photos
-
pr140417JPG | 228 kb | 1500 x 1200 px