IR's FastIRFET™Family Delivers Industry Leading Efficiency for DC-DC Synchronous Buck Applications

Sep 19, 2013 | Market News

EL SEGUNDO, Calif. — International Rectifier, IR® (NYSE: IRF), a world leader in power management technology, today announced the introduction of the 25V FastIRFET™ family of innovative power MOSFETs for DC-DC synchronous buck applications including advanced telecom and netcom equipment, servers, graphic cards, desktop, ultrabook and notebook computers.

The FastIRFET™ family features IR's latest generation silicon in an industry standard PQFN package that delivers benchmark power density for discrete DC-DC converters. The family includes the IRFH4201 that offers on-state resistance (RDS(on)) as low as 0.7 milliOhms, and the IRFH4210D and IRFH4213D monolithic FETKY® devices designed to reduce ringing and further improve system efficiency.

"The advanced 25V FastIRFET™ MOSFETs offer industry leading power density for discrete high performance DC-DC switching applications," said Stephane Ernoux, Director of Marketing, IR's Power Management Devices Business Unit. "These devices complement our integrated SupIRbuck®, PowIRstage™ and power block platforms to offer designers a broad array of high performance DC-DC options."

Optimized for 5V gate drive applications, IR's FastIRFET™ devices work with any controller or driver to offer design flexibility while delivering higher current, efficiency and frequency capability in a small footprint. The devices are available in industry standard 5x6 and 3.3x3.3mm PQFN packages that feature an environmentally friendly, lead-free and RoHS compliant bill of materials.

Package Part Number Id max @ 25C RDSon typical / max QG typical @ 4.5V
(nC)
QGD typical @ 4.5V
(nC)
@ 10V @ 4.5V
(mΩ) (mΩ)
PQFN
5x6
IRFH4201 100A 0.70 / 0.95 1.00 / 1.25 46 16
IRFH4210D
(FETKY)
0.85 / 1.10 1.10 / 1.35 36 13
IRFH4210
IRFH4213D
(FETKY)
1.10 / 1.35 1.5 / 1.9 26 9.2
IRFH4213 1.10 / 1.35 1.5 / 1.9 26 9.2
IRFH4231 3.0 / 3.8 4.5 / 5.8 10 4
IRFH4234 3.5 / 4.6 5.6 / 7.3 8.2 3.1
PQFN
3.3x3.3
IRFHM4226 40A 1.7 / 2.2 2.6 / 3.3 16 5.8
IRFHM4234 3.5 / 4.6 5.6 / 7.3 8.2 3.1

Datasheets are available via the part number links found in the table above.

Press Photos