IR's AUIR3200S Offers Enhanced Protection and Diagnostics for Automotive Relay Replacements and Battery Switches
EL SEGUNDO, Calif. — International Rectifier, IR® (NYSE: IRF), a world leader in power management technology, today introduced the automotive-qualified AUIR3200S MOSFET driver IC with comprehensive protection and diagnostic features offering enhanced reliability for relay replacements and battery switch applications.
Available in an SO8 package, the AUIR3200S features over-current protection and over-temperature protection in addition to a diagnostic feature to report a short on the load. When designed with two AUIRLS3034-7P power MOSFETs, an on-state resistance (Rds(on)) as low as 0.75mohm can be achieved.
"The AUIR3200S not only offers protection and diagnostic features to enhance system reliability but also delivers a high-side protected switch with lowest Rdson in the market when designed in conjunction with high performance automotive power MOSFETS," said Olivier Burazer, Application Engineer, IR's Automotive Products Business Unit.
The new device is qualified according to AEC-Q100 standards, features an environmentally friendly, lead-free and RoHS compliant bill of materials, and is part of IR's automotive quality initiative targeting zero defects.
| Part Number | Topology | Package | Operating voltage | Output voltage | Special feature |
|---|---|---|---|---|---|
| AUIR3200S | High-side driver | SO-8 | 6-36V | 5.7V | Over-current protection Over-temperature protection |
A datasheet including Application Note is available via the part number link found above
Press Photos
-
pr130221JPG | 881 kb | 1500 x 1200 px