Infineon Introduces New TO-Leadless Package – Designed for High Current Applications up to 300A

May 14, 2013 | Market News

Neubiberg, Germany – May 14, 2013 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) today introduced the new TO-Leadless package offering reduced package resistance, significantly smaller size as well as improved EMI behavior. It contains the latest OptiMOS™ MOSFET generation for applications with high power and reliability requirements such as forklift, light electric vehicles, eFuse, PoL (Point of Load) and telecom systems.

The new TO-Leadless package has been designed for high currents up to 300A. Due to its low package resistance it enables the lowest R DS(on) in all voltage classes. The 60 percent smaller package size compared to D 2PAK 7pin enables a very compact design. TO-Leadless shows a substantial reduction in footprint of 30 percent and requires less board space for example in forklift applications. The 50 percent reduced height offers a significant advantage in compact applications such as rack or blade servers. Moreover low package parasitic inductances result in an improved EMI behavior.

“With TO-Leadless Infineon is the first semiconductor company introducing a 0.75mΩ 60V MOSFET. This reduces the number of parallel MOSFETs in a forklift application and increases power density“, said Richard Kuncic, Senior Director Low Voltage Power Conversion at Infineon Technologies. “This package offers our customers significant advantages for high power applications where highest levels of efficiency and reliability are desired.”

In addition, TO-Leadless comes with a 50 percent bigger solder contact area which leads to lower current density. This helps to avoid electro migration at high current levels and temperatures, resulting in improved reliability. Unlike other leadless packages TO-Leadless offers an optical inspection due to tin plated grooved leads.

The new package is the best choice for high power applications where highest efficiency, superior reliability, best EMI behavior as well as best thermal behavior are required.

Availability
Samples of TO-Leadless are available now in 30V (0.4 mΩ max.), 60V (0.75 mΩ max.), 100V (2.0 mΩ max.) and 150V (5.9 mΩ max.) with production devices available in the third quarter 2013.

For additional information on Infineon’s new TO-Leadless package family please visit www.infineon.com/toll.

About Infineon

Infineon Technologies AG, Neubiberg, Germany, offers semiconductor and system solutions addressing three central challenges to modern society: energy efficiency, mobility, and security. In the 2012 fiscal year (ending September 30), the Company reported sales of Euro 3.9 billion with close to 26,700 employees worldwide. Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the over-the-counter market OTCQX International Premier (ticker symbol: IFNNY).

Information Number

INFPMM201305-046

Press Photos

  • Infineon Introduces New TO-Leadless Package – Designed for High Current Applications up to 300A
    Infineon Introduces New TO-Leadless Package – Designed for High Current Applications up to 300A
    TO-leadless

    JPG | 2.26 mb | 3374 x 2810 px