IR Introduces Reliable AUIR3320S Intelligent Power Switch Optimized for Automotive PTC Electric Heaters
EL SEGUNDO, Calif. — International Rectifier, IR® (NYSE: IRF), a world leader in power management technology, today introduced the reliable AUIR3320S high-side intelligent power switch (IPS) optimized for automotive auxiliary positive temperature coefficient (PTC) electric heaters.
Offering very low on-state resistance (Rds(on)) of 4 mohm (max.) at 25°C, the AUIR3320S delivers higher current with a smaller heat sink to reduce system footprint. The new 40V device also features current sensing to allow precise monitoring of load current in order to provide additional data to the microcontroller for diagnostic applications.
Additionally, the AUIR3320S offers over-current and over-temperature protection, which results in more reliable operation even during short circuit protection, and smooth turn-on and turn-off waveform to limit EMI.
"PTC electric heaters are now widely adopted and offer improvements in cabin comfort. However, safety and reliability are critical design factors due to the high current required and the fact that the application resides in the interior of the vehicle. Featuring very low Rds(on), current sensing and a comprehensive range of protection features, the AUIR3320S provides a reliable, optimized solution for PTC heaters," said David Jacquinod, Product Marketing Manager, IR's Automotive Products Business Unit.
IR's automotive grade IPS products are subject to dynamic and static part average testing combined with 100 percent automated wafer level visual inspection as part of IR's automotive quality initiative targeting zero defects. The devices are qualified according to AEC-Q100 standards, feature an environmentally friendly, lead-free and RoHS compliant bill of materials.
Datasheets and qualification standards are available via the part number links found in the table above.
Press Photos
-
pr121016JPG | 324 kb | 1500 x 1200 px