IR Introduces Automotive Qualified AUIRS2334SPbF 600V IC for 3-Phase Inverterized Motor Drive Applications
EL SEGUNDO, Calif. — International Rectifier, IR® (NYSE: IRF), a world leader in power management technology, today introduced the automotive qualified AUIRS2334S 600V IC for 3-phase inverterized motor drive applications such as high voltage compressors (HVAC) and fans.
The AUIRS2334S features an advanced input filter to improve the input/output pulse symmetry of the signals processed by the device. Other key features include integrated fixed deadtime protection circuitry, shoot-through protection circuitry and under-voltage lockout protection on both the VCC low-side and all VBS high-side floating power supplies. The new device is also fully characterized for negative transients on the switching node (NTSOA) that may occur during normal operation and protection mode.
"With its compact package, high level of integration and comprehensive set of protection features, the AUIRS2334S offers a smaller, robust solution for 3-phase inverterized motor drive applications used in vehicles compared to alternative solutions that use three half bridge drivers," said Davide Giacomini, Product Marketing Director, IR's Automotive Products Business Unit.
Proprietary HVIC and latch immune CMOS technology enables ruggedized monolithic construction. Logic inputs are compatible with CMOS or LSTTL outputs, down to 3.3 V. The output drivers feature a high pulse current buffer stage designed for minimum driver cross-conduction. Propagation delays are matched to simplify use in high frequency applications. The floating channel can be used to drive N-channel power MOSFETs or IGBTs in the high side configuration up to 600 V.
IR's automotive grade IC products are subject to dynamic and static part average testing combined with 100 percent automated wafer level visual inspection as part of IR's automotive quality initiative targeting zero defects. The devices are qualified according to AEC-Q100 standards, feature an environmentally friendly, lead-free and RoHS compliant bill of materials.
Datasheets are available via the part number link found in the table above.
Press Photos
-
pr120502JPG | 751 kb | 1500 x 1200 px