Infineon Introduces Superjunction 500V CoolMOS™ CE Products for Consumer and Lighting Applications: Industry’s Best Price-Performance Ratio
Neubiberg, Germany – April 25, 2012 – Infineon Technologies (FSE: IFX / OTCQX: IFNNY) today introduced the 500V CoolMOS™ CE, a new series of CoolMOS™ products. When used to design power supplies in price sensitive applications such as consumer electronics, PC Silverboxes and Lighting SMPS (Switched-Mode Power Supply), the new devices represent an attractive alternative to standard MOSFETs. Infineon’s 500V CoolMOS™ CE combines all benefits of modern Superjunction MOSFETs: low area specific on-state resistance, reduced switching losses and high body diode ruggedness.
“Leading performance, field proven reliability and consistent supply capability created customer confidence in high quality and continued innovation underlying CoolMOS™ technology,” says Jan-Willem Reynaerts, Product Segment Head of High Voltage Power Conversion at Infineon Technologies. “The new 500V portfolio enables our customers to reach higher energy efficiency levels while at the same time offering a very attractive price-performance ratio, which makes this new set of CoolMOS™ CE devices an excellent alternative to standard MOSFETs in targeted applications.”
Using Superjunction technology provides improved efficiency especially at light load conditions – thus, this new series of CoolMOS™ CE represents an energy-efficient and cost attractive alternative to standard MOSFETs. The low area specific on-state resistance (R DS(on)*A) enables lower conduction losses, reduces energy stored in output capacitance (E oss) and minimizes switching losses. Lower gate charge (Q g) improves light load efficiency while not compromising full load efficiency. This, combined with the outstanding quality and reliability of CoolMOS™ technology, provides lower system cost and a reduced cost of ownership. High body diode ruggedness and reduced reverse recovery charge (Q rr) make it the perfect solution for soft switching applications. The new devices are easy to design in and to use given their nicely controllable switching behavior.
Availability and Pricing
First samples of 500V CoolMOS™ CE in 280mOhm and 500mOhm R ds(on) in TO-220 package are available. By May 2012, first samples of 500V devices in 280mOhm, 500mOhm and 950mOhm R ds(on) in DPAK and TO-220 FullPAK packages will be available. First OEM ramp-ups are expected in May 2012.
Engineering sample is US $1.12 per piece (IPP50R280CE; 500V, 280mOhm in TO-220). Further information on Infineon’s new 500V CoolMOS™ CE is available at www.infineon.com/ce
About Infineon
Infineon Technologies AG, Neubiberg, Germany, offers semiconductor and system solutions addressing three central challenges to modern society: energy efficiency, mobility, and security. In the 2011 fiscal year (ending September 30), the company reported sales of Euro 4.0 billion with close to 26,000 employees worldwide. Infineon is listed on the Frankfurt Stock Exchange (ticker symbol: IFX) and in the USA on the over-the-counter market OTCQX International Premier (ticker symbol: IFNNY). Further information is available at www.infineon.com.
Information Number
INFPMM201204.036
Press Photos
-
Infineon_500V_CoolMOS_CE_DPAKJPG | 633 kb | 2480 x 1862 px
-
Infineon_500V_CoolMOS_CE_TO-220_FullPAKJPG | 606 kb | 2480 x 1849 px