IR Introduces Highly Integrated AUIR331x Intelligent Power Switch Family Featuring Current Sensing for Automotive Applications
EL SEGUNDO, Calif. — International Rectifier, IR®(NYSE: IRF), a world leader in power management technology, today introduced the AUIR331x family of high-side intelligent power switch (IPS) devices with accurate current-sensing and built-in protection circuits for automotive applications. The new IPS devices enhance reliability in intelligent glow-plug controls, auxiliary positive temperature coefficient (PTC) heaters, engine cooling fan drivers and interior fan controllers.
The current-sensing accuracy, particularly at low current, enables precise monitoring of load current in order to provide additional data to the microcontroller for diagnostic applications. Typical examples include open-load detection, early warning of overload conditions or stall motor condition. In addition, the AUIR3316S provides a slow-switching version of the AUIR3313S, which helps minimize noise in EMI-sensitive automotive applications.
"The AUIR331x family includes all protection functions to ensure safe and reliable automotive application up to 30 A continuous and 90 A peak. The accurate current-sensing function adds value to microprocessor-based systems and modules by improving diagnostic capabilities," said David Jacquinod, product marketing manager, IR Automotive Business Unit.,
In addition to current-sense feedback, the AUIR331x family of devices integrate over-temperature and over-current shutdown to offer capability to operate repetitively under short circuit conditions according to the latest AEC Q100-012 standard. In many applications, additional protection devices such as fuses can be eliminated. The over-current shutdown protection feature is programmable which allows optimization according to the requirements of the load or the application.
In the case of a reverse battery condition, an integrated protection circuit turns the main MOSFET switch on, helping to relieve the intrinsic body diode, reducing or eliminating thermal problems. Additional features such as ESD protection and an active clamp circuit guarantee safe operation and protection under harsh automotive operating conditions.
IR's automotive grade IPS products are subject to dynamic and static part average testing combined with 100 percent automated wafer level visual inspection as part of IR's automotive quality initiative targeting zero defects. The devices are qualified according to AEC-Q100 standards, feature an environmentally friendly, lead-free and RoHS compliant bill of materials.
Datasheets and qualification standards are available via the part number links found above.
Press Photos
-
pr110728JPG | 390 kb | 1500 x 1200 px