IR Expands Family of Robust, Reliable Automotive DirectFET®2 Power MOSFETs with System Scalability
EL SEGUNDO, Calif. — International Rectifier, IR® (NYSE: IRF), a world leader in power management technology, today announced the expansion of its family of automotive DirectFET®2 power MOSFETs that deliver exceptional power density, dual-sided cooling and minimal parasitic inductance and resistance for heavy load applications, including Electric Power Steering (EPS), power supplies, battery switches on hybrid electric vehicles and Integrated Starter Alternators (ISA) on micro hybrid vehicles.
The automotive-qualified DirectFET®2 devices offer overall system level size and cost reductions along with superior performance and efficiency when compared to traditional standard plastic packaged components. Featuring a PCB footprint 60 percent smaller than a D2Pak, the AUIRF7738L2 and AUIRF7737L2 DirectFET®2 devices deliver exceptionally low on-state resistance (RDS(on)), while the AUIRF7736M2 features a PCB footprint the same size as a 5x6 mm PQFN or SO-8 package with low RDS(on) of 2.5mOhm, making it suitable for more cost sensitive lower power applications.
"Utilizing IR's advanced Trench silicon process, the expansion of our DirectFET®2 portfolio offers automotive systems designers the proven benefits of exceptional power density, dual-sided cooling and low parasitic package inductance and resistance in a robust, reliable and scalable power package," said Benjamin Jackson, product manager, IR's Automotive Products Business Unit.
The AUIRF7737L2 and AUIRF7738L2 share a common Large Can PCB footprint with the previously released AUIRF7739L2 making the devices highly desirable components where a scalable system design is required. With a package current rating of 315 A for both devices, the DirectFET® package places no constraint on current capability of the silicon. Moreover, the maximum package current ratings far exceed the limits of traditional DPak and D2Pak packages.
The devices are qualified according to AEC-Q101 standards, feature an environmentally friendly, lead-free and RoHS compliant bill of materials, and are part of IR's automotive quality initiative targeting zero defects.
Datasheets, application notes and qualification standards are available via the part number links above. Spice and saber models are available on request.
Press Photos
-
pr101019JPG | 217 kb | 1500 x 1200 px