Infineon Offers Ultra-Low-Cost 3-in-1 Evaluation Platform to Provide Engineers With Fast-Track to Evaluate Three Infineon 8-Bit MCUs

Jul 11, 2007 | Market News

Neubiberg, Germany – July 11, 2007 – Infineon Technologies AG (FSE/NYSE: IFX) today announced a very-low-cost evaluation kit for the company’s XC800 8-bit embedded-flash microcontroller (MCU) family. The new XC800 USCALE kit is contained in a USB (Universal Serial Bus) stick that provides full evaluation capabilities for the XC866, XC886 and XC888 MCUs on a single platform.

The USCALE kit offers access to the key features – such as CAN (Controller Area Network), A/D converter, capture compare unit, timers and vector computer for field oriented control – and to the hardware signals of each of the three MCUs for extensive benchmarking and evaluation. It ensures quick installation and ease-of-use due to its development tool chains, demos and tutorials.

Infineon’s high-performance XC800 series of MCUs combine an enhanced 8051 core with embedded flash memory and powerful on-chip peripherals. The three 8-bit microcontrollers  supported in the USCALE kit are well-suited for a wide range of different applications, including motor control, automotive body and white goods, and are adding networking functionality to industrial and building automation systems.

Technical Information on the XC866 MCU Series

Performance and cost-saving features of the XC866 MCU series include a 26.67 MHz system frequency, 4 Kbyte (KB) up to 16 KB flash memory, an on-chip oscillator and PLL for clock generation, an embedded voltage regulator supporting single voltage supply of 3.3V or 5.0V, and EEPROM support. The enhanced PWM unit offers advanced features including integrated dead-time control, emergency-OFF control, direct hall-sensor inputs and a tight coupling with ADC for automatic triggering. The 10-bit ADC with a conversion time of only 1.5µs offers advanced features like auto-scan and comparator modes. The Infineon XC866 also offers a rich set of communication interfaces including LIN, SSC and UART. The XC866 is available in a RoHS compatible TSSOP-38 package with a temperature range of up to 140°C to offer 27 general purpose I/Os with an extremely small footprint of 9.7 mm x 4.4 mm.

Technical Information on the XC886 and XC888 MCU Series

The XC886 and XC888 MCUs, both with up to 32KB flash memory, provide advanced networking capabilities, based on integration of both a full CAN controller and LIN support on a single chip. The on-chip CAN module offloads the CPU handling most of the networking functions. Advanced features of the XC886 and XC888 MCUs include high compute power supported by a 16-bit multiply and divide unit (MDU) for fast mathematical computation and a CORDIC (COrdinate Rotation Digital Computer) unit at a 16-bit co-processor dedicated for vector rotation angular calculations (for field oriented motor control). Additional key features are an intelligent PWM unit, a highly accurate 8-channel, 10-bit A/D converter with fast conversion speed, and a high-performance capture compare unit with two independent 16-bit timers dedicated to PWM generation offering 16-bit motor control performance at 8-bit costs.

XC800 USCALE evaluation and development kit features at a glance


  • Single evaluation platform on low-cost USB stick for XC866, XC886 and XC888 8-bit microcontrollers
  • Complete tool chain support for the XC800 high-performance 8051 family of products
  • Access to hardware signals through a 16-pin connector
  • Compiler and debugger included
  • Easy installation with demos and tutorials


Pricing and availability

The XC800 USCALE starter kit is available now from Infineon sales offices and distributors. It is priced at a recommended resale price of Euros 39.00 per piece.

Further information on the XC800 USCALE start kit’s features and buying data is available at www.infineon.com/uscale

Further information on Infineon’s 8-bit microcontroller product portfolio is available at www.infineon.com/XC800

About Infineon

Infineon Technologies AG, Neubiberg, Germany, offers semiconductor and system solutions addressing three central challenges to modern society: energy efficiency, connectivity and security. In fiscal year 2006 (ending September), the company achieved sales of Euro 7.9 billion (including Qimonda sales of Euro 3.8 billion) with approximately 42,000 employees worldwide (including approximately 12,000 Qimonda employees). With a global presence, Infineon operates through its subsidiaries in the US from Milpitas, CA, in the Asia-Pacific region from Singapore, and in Japan from Tokyo. Infineon is listed on the Frankfurt Stock Exchange and on the New York Stock Exchange (ticker symbol: IFX)

Information Number

INFAIM200707.071

Press Photos

  • The USCALE kit offers access to the key features and to the hardware signals of each of the three 8-bit microcontrollers for extensive benchmarking and evaluation.
    The USCALE kit offers access to the key features and to the hardware signals of each of the three 8-bit microcontrollers for extensive benchmarking and evaluation.
    USCALE_microC_blue_0707

    JPG | 314 kb | 1535 x 1063 px

  • The USCALE kit offers access to the key features and to the hardware signals of each of the three 8-bit microcontrollers for extensive benchmarking and evaluation.
    The USCALE kit offers access to the key features and to the hardware signals of each of the three 8-bit microcontrollers for extensive benchmarking and evaluation.
    USCALE_microC_white_0707

    JPG | 178 kb | 1535 x 1063 px

  • The USCALE starterkit is contained in a USB (Universal Serial Bus) stick that provides full evaluation capabilities for Infineon's 8-bit microcontrollers XC866, XC886 and XC888, all on an ultra-low-cost 3-in-1 platform.
    The USCALE starterkit is contained in a USB (Universal Serial Bus) stick that provides full evaluation capabilities for Infineon's 8-bit microcontrollers XC866, XC886 and XC888, all on an ultra-low-cost 3-in-1 platform.
    USCALE_white_0707

    JPG | 159 kb | 1535 x 1063 px

  • The USCALE kit offers access to hardware signals through a 16 pin connector for evaluating the key features of the 8-bit microcontrollers XC866, XC886 and XC888: CAN, ADC, Capture Compare Unit, Timers and Vector Computer (for FOC motor control).
    The USCALE kit offers access to hardware signals through a 16 pin connector for evaluating the key features of the 8-bit microcontrollers XC866, XC886 and XC888: CAN, ADC, Capture Compare Unit, Timers and Vector Computer (for FOC motor control).
    USCALE_diagram

    JPG | 67 kb | 1240 x 709 px