Infineon Introduces the World's First Multimedia Phone Platform Supporting UMTS, EDGE and GPRS Using an ARM9 based modem; Announces Asian Customer Designs
Munich, Germany / Cannes, France February 23, 2004 Infineon Technologies (FSE/NYSE: IFX) today, at the 3GSM 2004 show in Cannes, announced the availability of a multimedia phone platform that concurrently supports the UMTS, EDGE and GPRS cellular standards. When used in UMTS configuration, the platform automatically switches between UMTS and EDGE reception, depending on network availability. Furthermore, Infineons multimedia platform enables extensive mobile phone multimedia functionality, such as video streaming, video recording and playback and true location-based services.
Infineon also announced that leading Asian handset manufacturer DBTel and network equipment supplier Huawei Technologies have selected Infineons new platform for next-generation handsets. Mobile phones equipped with Infineons platform are expected to be commercially available starting at the end of 2004.
Infineons multimedia platform includes all hardware and software components required for high-performance multimedia phones. Mobile phone manufacturers benefit from reduced development times, fast time-to-market and better adaptability to design trends as the basic hardware and software components of the platform remain the same, independent of the cellular standard. The multimedia platform comes complete with protocol stack and application framework.
APOXI® (Application Programming Object-Oriented Extendable Interface) application framework facilitates the reuse of applications over several product generations. It provides an open application protocol interface (API) thus enabling easy integration of third party applications, such as WAP (Wireless Application Protocol) browsers and MMI (Man Machine Interfaces). Major applications such as WAP, MMS, Java, Voice Recognition, Email and SyncML are available through an extensive partner network.
At the 3GSM 2004 show in Cannes, France (February 23-26, 2004) in Hall 1, Booth #A19, Infineon demonstrates the capability of its multimedia platform to handle UMTS, EDGE and GPRS networks as well as assisted GPS (A-GPS) making possible location-based services.
The UMTS solution is 3GPP Rel99 compliant and features packet switched data speed of 384 kbit/s in up- and downlink. The UMTS option features Infineons UMTS RF transceiver, called SMARTi®U, which is the worlds first single-chip RF transceiver. The platform is further enabled by SPINNER W-CDMA baseband processor of Zyray Wireless.
EDGE can be configured as standalone solution or in conjunction with UMTS and is available as class 10, MCS 1 to 9 providing data speed of up to 384 kbit/s in packet switched mode.
The A-GPS option enhances the multimedia platform with network-assisted Global Positioning Service. It provides true indoor capability for global localizations as well as rapid times to first fix (TTFF) of location. The multimedia platform integrates IndoorGPS chipset of Global Locate, consisting of GL-20000 and GL-LN-22. This chipset supports mobile station based, mobile station assisted and autonomous functionality and meets the A-GPS performance requirements for 3GPP.
Infineon also announced that leading Asian handset manufacturer DBTel and network equipment supplier Huawei Technologies have selected Infineons new platform for next-generation handsets. Mobile phones equipped with Infineons platform are expected to be commercially available starting at the end of 2004.
Infineons multimedia platform includes all hardware and software components required for high-performance multimedia phones. Mobile phone manufacturers benefit from reduced development times, fast time-to-market and better adaptability to design trends as the basic hardware and software components of the platform remain the same, independent of the cellular standard. The multimedia platform comes complete with protocol stack and application framework.
APOXI® (Application Programming Object-Oriented Extendable Interface) application framework facilitates the reuse of applications over several product generations. It provides an open application protocol interface (API) thus enabling easy integration of third party applications, such as WAP (Wireless Application Protocol) browsers and MMI (Man Machine Interfaces). Major applications such as WAP, MMS, Java, Voice Recognition, Email and SyncML are available through an extensive partner network.
At the 3GSM 2004 show in Cannes, France (February 23-26, 2004) in Hall 1, Booth #A19, Infineon demonstrates the capability of its multimedia platform to handle UMTS, EDGE and GPRS networks as well as assisted GPS (A-GPS) making possible location-based services.
Reference Customer
DBTel, a leading handset brand in China and Taiwan, selected Infineons multimedia phone MP1 platform to develop their next generation of multimedia handsets. Infineon's multimedia platform enables us to quickly develop and introduce a variety of models all based on the same core architecture. This dramatically reduces our development investments and significantly shortens time to market for each product, says Michael Mou, Chairman and founder of DBTel.Technical Information on the Multimedia Platform
The multimedia platform reference design features an ARM9 based modem and is based on the Infineon S-GOLD family with integrated Java Accelerator. Enhanced multimedia options include additional features, such as video recording and video playback (MP4), camera support of up to 2 Megapixels, video streaming and support of high definition displays. The multimedia platform offers several upgrade possibilities allowing mobile manufacturers to design phones tailored to different market segments. The basic software and hardware platform does not change when adding options.The UMTS solution is 3GPP Rel99 compliant and features packet switched data speed of 384 kbit/s in up- and downlink. The UMTS option features Infineons UMTS RF transceiver, called SMARTi®U, which is the worlds first single-chip RF transceiver. The platform is further enabled by SPINNER W-CDMA baseband processor of Zyray Wireless.
EDGE can be configured as standalone solution or in conjunction with UMTS and is available as class 10, MCS 1 to 9 providing data speed of up to 384 kbit/s in packet switched mode.
The A-GPS option enhances the multimedia platform with network-assisted Global Positioning Service. It provides true indoor capability for global localizations as well as rapid times to first fix (TTFF) of location. The multimedia platform integrates IndoorGPS chipset of Global Locate, consisting of GL-20000 and GL-LN-22. This chipset supports mobile station based, mobile station assisted and autonomous functionality and meets the A-GPS performance requirements for 3GPP.
About Infineon
Infineon Technologies AG, Munich, Germany, offers semiconductor and system solutions for the automotive and industrial sectors, for applications in the wired communications markets, secure mobile solutions as well as memory products. With a global presence, Infineon operates in the US from San Jose, CA, in the Asia-Pacific region from Singapore and in Japan from Tokyo. In fiscal year 2003 (ending September), the company achieved sales of Euro 6.15 billion with about 32,300 employees worldwide. Infineon is listed on the DAX index of the Frankfurt Stock Exchange and on the New York Stock Exchange (ticker symbol: IFX). Further information is available at www.infineon.com.
S-GOLD is a trademark of Infineon Technologies AG
SMARTi® are registered trademarks of Infineon Technologies AG
APOXI® is a registered trademark of Comneon GmbH & Co. OHG
SPINNER is a trademark of Zyray Wireless
IndoorGPS, GL-20000 and GL-LN-22 are trademarks of Global Locate
ARM is a trademark of ARM Limited
S-GOLD is a trademark of Infineon Technologies AG
SMARTi® are registered trademarks of Infineon Technologies AG
APOXI® is a registered trademark of Comneon GmbH & Co. OHG
SPINNER is a trademark of Zyray Wireless
IndoorGPS, GL-20000 and GL-LN-22 are trademarks of Global Locate
ARM is a trademark of ARM Limited
Glossary
APOXI (Application Programming Object-Oriented Extendable Interface) is an
object-oriented framework for development of man-machine interfaces and applications for mobile terminals. It is designed to meet the special requirements of mobile, embedded devices and exposes APIs (application protocol interface) which are specific to mobile phones.
object-oriented framework for development of man-machine interfaces and applications for mobile terminals. It is designed to meet the special requirements of mobile, embedded devices and exposes APIs (application protocol interface) which are specific to mobile phones.
Information Number
INFSMS200402.038
Press Photos
-
Handy-Design-Studie von designaffairs GmbH, MünchenPress PhotoJPG | 538 kb | 1417 x 1063 px
Press PhotoJPG | 16 kb | 160 x 120 px
-
Infineon's multimedia phone platform concurrently supports the UMTS, EDGE and GPRS cellular standards. When used in UMTS configuration, the platform automatically switches between UMTS and EDGE reception, depending on network availability. It enables extensive mobile phone multimedia functionality, such as video streaming, video recording and playback and true location-based services.DSCN3426-rJPG | 6 kb | 210 x 314 px
DSCN3430-rJPG | 7 kb | 210 x 314 px