Touch control

Creating a smooth touch interface requires accurate touch detection along with a responsive interface. To prevent false touch detections from ruining the experience, you have to manage the noise and electromagnetic interference from other components like the power supply. Infineon’s CAPSENSE™ with industry leading signal to noise ratio performance lets you overcome these challenges. Choose from a variety of CAPSENSE™ based kits to quickly prototype your touch solution.

Industrial environments require a touch interface that can perform under extreme conditions created by water and dust, while also accurately detecting touches from operators wearing gloves. Infineon along with partner UICO has created a solution that shows how Infineon’s CAPSENSE™ and the technology from UICO can meet industrial touch screen requirements.
Click to the following links to get more information:
Partner: UICO
Proximity detection and gesture control

Touchless control solutions let you keep control surfaces clean while also reducing wear and tear. The challenge is to build a realistic solution for touchless controls that is both cost effective and energy efficient. Infineon’s CAPSENSE™ lets you build low-cost and low-power solutions for proximity detection and gesture control that other technologies can’t.
Follow the links for more insights:
Local voice commands

Modern voice controlled interfaces require high performance microphones along with machine learning for audio processing so that you can do things like detect wake words or process voice command locally. Infineon provides local voice control solutions for low power and constrained edge devices using XENSIV™ MEMS microphones and PSoC™ 6 Arm® Cortex M4 microcontrollers for audio processing. Infineon also partners with Cyberon to simplify machine learning for wake word and intent recognition. Partner: Cyberon to simplify machine learning for wake word and intend recognition.
Graphic display

IoT applications require all types of graphics from simple displays to rich, full graphics. With a broad family of microcontrollers, Infineon supports many of the IoT displays that you need to build. Combined with the knowledge from partnerships with graphics experts like Embedded Wizard, Segger emWin, and Altia, Infineon has the solutions for all your graphics needs.
PSoC™ 6 Wi-Fi BTPrototyping Kit
Partners: Segger I Embedded Wizard I Altia