CYW89530
Überblick
Self-hosted 1x1 Wi-Fi 6/6E and Bluetooth LE 6.0 Combo for Automotive Applications
CYW89530 is a family of single-chip devices that supports single-stream, dual-band/tri-band, IEEE 802.11ax-compliant Wi-Fi 6/6E, and Bluetooth® Low Energy 6.0
Zusammenfassung der Merkmale
- Tri-band operation (2.4GHz, 5GHz, 6GHz)
- Wi-Fi 6/6E (802.11ax) compliant
- Integrated on-chip PAs
- Integrated on-chip LNAs
- Integrated on-chip PMU
- Supported shared Wi-Fi and BT antenna
- On-chip Bluetooth and Wi-Fi stack
Support