EZ-PD™ CCG3 USB Type-C Port Controller PD
Introducing EZ-PD™ CCG3 USB Type-C controller - Industry's most integrated USB Type-C controller with 20 V-operation
EZ-PD™ CCG3 is Infineon's newest USB Type-C port controller with power delivery. CCG3 provides a complete solution ideal for power adapters, power banks, Type-C dongles, Thunderbolt accessories, monitors, docks and notebooks. EZ-PD™ CCG3 reduces BOM by integrating a billboard controller, crypto engine, OVP and OCP, dual 64 KB flash memory, and 2:2 cross-bar switch.
CCG3 is capable of supporting Upstream Facing Port (UFP), Downstream Facing Port (DFP), and Dual Role Port (DRP) and will fully support the latest power delivery 3.0 specification. CCG3 is a programmable solution, and its dual 64 KB flash memory can be used for fail-safe firmware upgrades at any time. CCG3 has direct 20 V-operation including VBUS gate drivers, high-voltage regulator and OVP/OCP.
Infineon has USB Type-C and power delivery reference designs readily available for various applications. These are available online and can be used to speed up the design cycle.
- 32-bit MCU subsystem
48-MHz ARM® Cortex®-M0 Processor
Dual 64 KB flash with fail-safe firmware updates - USB-C support with power delivery
Integrated transceiver, supporting one Type-C port
Integrated UFP (RD), DFP (RP) and EMCA (RA) termination resistors
Compliant with USB PD supporting all standard power profiles - Integrated digital blocks
Four timers, counters and PWMs and up to 24 GPIOs
Four SCBs for configurable master/slave I²C, SPI or UART
Integrated USB billboard controller with billboard device class support
Integrated crypto engine with USB authentication support - Integrated analog blocks
Direct 20 V-operation
Two VBUS gate drivers
2:2 cross-bar switch
- Watch the Type-C 101 video series
- Download the CCG3 datasheet
- Buy the CY4531 EZ-PD CCG3 evaluation kit
- Refer to the CCGx FAQ page and the Type-C reference design page
- Get your schematics reviewed using the Online Tech Support Case System


