EZ-PD™ CCG2 USB Type-C Port Controller
Introducing EZ-PD™ CCG2 USB Type-C port controller with power delivery
EZ-PD™ CCG2 is Infineon's second generation USB Type-C controller that complies with the latest USB Type-C and PD standards. EZ-PD™ CCG2 provides a complete solution for passive Electronically Marked Cable Assembly (EMCA) cables, active EMCA cables, USB Type-C notebooks, power adapters, monitors, docks and cable adapters (dongles). EZ-PD™ CCG2 reduces BOM by integrating a Type-C transceiver, termination resistors and system level ESD.
EZ-PD™ CCG2 is capable of supporting Upstream Facing Port (UFP), Downstream Facing Port (DFP), and Dual Role Port (DRP). EZ-PD™ CCG1 and CCG2 USB Power Delivery (PD) controllers have got the USB Implementers Forum (USB-IF) certification for USB Type-C. CCG2 has an Arm® Cortex®-M0 with 32 KB flash to enable firmware upgrades anytime, anywhere — during product development, on the production line or in the field.
Infineon has reference designs readily available for EMCA and dongle applications. These are available online and could be used to speed-up our customers design cycle.
- 32-bit MCU subsystem
48-MHz Arm® Cortex®-M0 Processor
32 KB flash and 4 KB SRAM - USB 3.1 Type-C support
Integrated transceiver, supporting one Type-C port
Integrated UFP (RD), DFP (RP) and EMCA (RA) termination resistors - PD 2.0 support
Standard power profiles - Integrated digital blocks
Integrated timers, counters and pulse-width modulators
Two Serial Communication Blocks (SCB) configurable to I²C, SPI or UART modes
Up to 14 GPIOs (QFN), 9 GPIOs (WLCSP) and 7 GPIOs (DFN) - Low-power operation
Two independent VCONN rails with integrated isolation
Independent supply voltage pin for GPIO
2.7 V to 5.5 V-operation
Sleep: 2.0 mA; deep sleep: 2.5 μA; reset: 1.0 μA - System-level ESD on CC and VCONN pins
±8 kV contact, ±15 kV air discharge IEC61000-4-2 level 4C - Packages
20-ball WLCSP (3.3 mm²)
14-pin DFN (8.7 mm²)
24-pin QFN (16 mm²)


