USB-C and Power Delivery
Leading the industry with over one billion USB Type-C devices shipped
USB-C and Power Delivery Unterkategorien
- EZ-PD™ PMG1 Portfolio High-voltage MCUs USB-C Power Delivery
- EZ-PD™ CCG6DF CCG6SF Dual-Single-Port USB-C Power Delivery
- EZ-PD™ ACG1F One-Port USB Type-C Controller
- EZ-PD™ Barrel Connector Replacement (BCR)
- EZ-PD™ PAG1: Power Adapter Generation 1
- EZ-PD™ CCG6: One-Port USB Type-C and Power Delivery
- EZ-PD™ CMG1 USB-C EMCA Controller
- EZ-PD™ CCG5: Two-Port USB Type-C and Power Delivery
- EZ-PD™ CCG3PA-NFET: USB-C PD controller NFET Gate driver
- EZ-PD™ CCG3PA USB Type-C and Power Delivery
- EZ-PD™ CCG4: Two-Port USB Type-C Controller Power Delivery
- EZ-PD™ CCG3 USB Type-C Port Controller PD
- EZ-PD™ CCG2 USB Type-C Port Controller
- EZ-PD™ CCG7D Consumer: Dual-port USB-C PD + DC-DC Controller
- EZ-PD™ CCG3PA Automotive USB Type-C and Power Delivery Controller
Infineon offers the industry’s most complete portfolio of USB solutions, including device controllers, embedded hosts, hubs, application-specific bridges, and transceivers. Infineon’s EZ-PD™ portfolio was the first in the industry to support the latest USB Power Delivery (USB PD) 3.0 specification, which enables more robust end-to-end Power Delivery and charging solutions for laptop and mobile devices. Infineon also offers AEC-Q100 certified versions of its controllers for automotive-grade performance.
USB-C has gained rapid industry support by enabling slim industrial designs, easy-to-use connectors and cables, as well as its flexibility to transmit multiple data protocols including USB4™, Thunderbolt, HDMI, and simultaneously provide up to 100 watts of power via USB PD. USB-C is a cost-effective universal power connector for both the consumer and the manufacturer and dramatically reduces e-waste produced by the more than one million tons of proprietary chargers that get shipped each year.
Infineon's Type-C controllers are based on Infineon's PSoC™ 4 programmable system-on-chip architecture, which includes programmable analog and digital blocks, an Arm® Cortex®-M0 core and 32 KB of flash memory. This product family drove the industry’s first Type-C products with top-tier PC makers, enabling them to bring these USB Type-C benefits to market. Infineon has reference designs available online for EMCA and dongle applications to speed-up your design cycle.
- Reversible connector, measuring only 2.4 mm in height
- Compliant with USB Power Delivery 2.0, providing up to 100 W
- Double the bandwidth of USB 3.0, increasing to 10 Gbps with SuperSpeed+ USB 3.1
- Combines multiple protocols in a single cable, including DisplayPort, PCIe or Thunderbolt
| Features | CCG1 | CCG2 | CCG3 | CCG3PA | CCG4/4M | CCG5/5C | CCG6 | BCR | PAG1S |
| Number of Type-C+PD ports | 1 | 1 | 1 | 1 | 2 | 2/1 | 1 | 1 | 1 |
| Integrated Arm Cortex M0 MCU at 48 MHz | Yes | Yes | Yes | Yes | Yes | Yes | Yes | N/A | N/A |
| Memory (Flash, SRAM) | 32KB, 4KB | 32KB, 4KB | 128KB, 8KB | 64KB, 8KB | 128KB, 8KB | 128KB, 12KB | 128KB, 12KB | N/A | N/A |
| VBUS Short protection to CC and SBU pins | No | No | No | Yes | No | Yes | Yes | Yes | Yes |
| Serial Communication Blocks (I2C/SPI/UART) | 1 | 2 | 4 | 2 | 4 | 4 | 4 | 0 | 0 |
| Integrated BillBoard Class FS USB 2.0 Device | No | No | Yes | No | No | No | No | No | No |
| Hardware Authentication Block (Crypto) | No | No | Yes | No | No | No | Yes | No | No |
| Support for PPS (QC4.0) spec | No | No | No | Yes | No | No | No | Yes | Yes |
| Total GPIOs | 11 | 14 | 20 | 12 | 24 | 28 / 15 | 17 | N/A | 6 |
| Integrated VCONN FETs | No | No | 1 pair | No | 2 pairs | 2 pairs / 1 pair | 1 pair | No | No |
| Integrated 20V VBUS NFET/PFET Gate Drivers | No | No | 4 (NFET/PFET) | 2 (PFET) | No | 2 (PFET) / 1 (PFET) |
1 (PFET) | No | 1 (NFET) |
| Integrated VBUS Discharge Drivers | No | No | Yes | Yes | No | Yes | Yes | Yes | Yes |
| VBUS Powered | No | No | 24 V | 30 V | No | Yes | Yes | 30V | 24V |
| Supply Voltage | 1.71 – 5.5 V | 2.7 – 5.5 V | 2.7 – 21.5 V | 2.7 – 21.5 V | 2.7 – 5.5 V | 2.7 – 21.5 V / 2.75 – 21.5 V | 2.75 – 21.5 V | 3 – 24.5 V | 3.3 – 21.5 V |
| Integrated ADCs for OVP and OCP detection | 1 ch 12-bit SAR | 1 ch 8-bit SAR | 1 ch 8-bit SAR | 2 ch 8-bit SAR | 4 ch 8-bit SAR | 2 ch 8-bit SAR / 1 ch 8-bit SAR | 1 ch 8-bit SAR | 1 ch 8-bit SAR | 1 ch 8-bit SAR |
| Dedicated VBUS OCP & OVP | No | No | Yes | Yes | No | Yes | Yes | Yes | Yes |
| Load Switch Controller (VBUS RCP & SCP Detection) | No | No | No | No | No | No | Yes | Yes | No |
| BC 1.2, Apple Charging, QC3.0, AFC | No | No | Yes | Yes | No | Yes | Yes | Yes (BC 1.3, Apple Charging) |
Yes |
| ESD Protection ±8-kV Contact, ±15-kV Air | Yes | Yes | Yes | Yes | Yes | Yes / No | Human Body Model Only | Yes | No |
| Package | 35-CSP, 40-QFN, 16-SOIC |
24-QFN, 14-DFN, 20-CSP |
40-QFN, 42-CSP |
16-SOIC, 24-QFN |
40-QFN | 96-BGA / 40-QFN | 40-QFN | 24-QFN | 24-QFN |
| Datasheet | CCG1 | CCG2 | CCG3 | CCG3PA |
CCG4/CCG4M
|
CCG5/CCG5C
|
CCG6 | BCR | Contact Sales |
| Software tools | N/A | EZ-PD™ Configuration Utility
EZ-PD SDK v3.0.2 |
EZ-PD™ Configuration Utility
EZ-PD Host Software development Kit (Host Application) EZ-PD SDK v3.0.2 (Cable Adapter) |
EZ-PD™ Configuration Utility
EZ-PD CCGx Power Software Development Kit |
EZ-PD™ Configuration Utility
EZ-PD Host Software development Kit |
EZ-PD™ Configuration Utility
EZ-PD Host Software development Kit |
EZ-PD™ Configuration Utility
EZ-PD Host Software development Kit |
N/A | EZ-PD™ Configuration Utility |