EZ-USB™ CX3 Programmable MIPI CSI-2 to USB 3.0 Camera Controller
Überblick
Infineon EZ-USB™ CX3 enables USB 3.0 connectivity to any image sensor which is compliant with Mobile Industry Processor Interface (MIPI) Camera Serial Interface Type 2 (CSI-2) standard. Based on the proven EZ-USB™ FX3 Platform, CX3 includes a fully accessible ARM9 CPU and 512 KB SRAM that provides 200 MIPS of computational power. CX3 also supports Camera Control Interface (CCI) for image sensor configuration. CX3's multiple peripheral interfaces such as I²C, SPI, and UART can be programmed to support pan, tilt and zoom or other camera control functions.
-
It is capable of streaming uncompressed video, including:
- 4K UHD video at 15 fps,
- 1080p video at 30 fps and
- 720p video at 60 fps
- Connectivity: MIPI CSI-2 to USB 3.0 bridge controller with an integrated USB 3.0 PHY
- Bandwidth: 4x CSI-2 lanes, 1 Gbps per lane
- Color format support: RAW8/10/12/141, YUV422/4442, RGB888/666/5653
- Camera protocol: UVC or proprietary
- Programmability: fully accessible ARM9 CPU with 200-MHz operation and 512-KB SRAM
- Package option: 121-ball BGA
- Check the CX3 reference design kit
- Download the CX3 datasheet, technical reference manual and RDK - documents, firmware, UVC video player
- Download and install the FX3 SDK setup
- Example firmware for OmniVision OV5640 and Aptina AS0260 image sensor interface
- Read the how to Interface a MIPI CSI-2 Image Sensor With EZ-USB® CX3 application note and refer to the SuperSpeed code examples
- Get your schematics reviewed by using the Online Tech Support Case System
Produkte
Support