Diode

  • Produkte
  • Highlights
  • Dokumente
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon


General Purpose High Speed Switching Diode 

General Purpose Diodes for rectifying, switching and clamping. More than 60 types are available mainly in the packages 3,SOT323, SOT363 and TSLP. They meet the requirements for low leakage current, low switching time, high variation of permitted current and small packages resp. more elements per package
Learn More & Download Datasheets

 

Chip Diode

Emitter Controlled-Diode is Infineon's unique Fast Recovery Diode technology. The ultrathin wafer and field-stop technology makes the Emitter Controlled Diode from Infineon ideally suited for consumer industry applications as it lowers the turn-on losses of the IGBT with soft recovery.
Learn More & Download Datasheets

 

High Power Silicon Diodes – 650V Rapid 1 and Rapid 2 Diodes 

Infineon brings thin wafer technology expertise to offer two brand new 650V hyperfast diode families that offer outstanding efficiency and EMI behavior.

Learn More & Download Datasheets 

 

High Power Silicon Diodes – Ultra Soft Diodes 

Infineon's ultra soft diodes are the proven winner for motor drive applications, offering high efficiency, low conduction losses and excellent cost-performance ratio.
Learn More & Download Datasheets

 

Schottky Diode

  • Best-in-class RF performance and deep RF expertise
  • Proven high volume production guarantees highest part-to-part uniformity
  • Long-term commitment for product offerings
  • Advanced package miniaturization technology supporting highly integrated module

Learn More & Download Datasheets


Application Notes

Titel Größe Datum Version
1.5 MB 07 Nov 2016 02_00
3.6 MB 13 Dez 2016 01_00
660 KB 24 Okt 2014 01_00

Product Brief

Titel Größe Datum Version
386 KB 14 Mär 2013 02_00

Article

Titel Größe Datum Version
568 KB 14 Mär 2013

Application Brochure

Titel Größe Datum Version
340 KB 23 Okt 2015 01_00

Additional Product Information

Titel Größe Datum Version
879 KB 24 Okt 2014 01_00

Product Selection Guide

Titel Größe Datum Version
2 MB 24 Okt 2014 01_00

Evaluierungs-Boards

Board Familie Beschreibung Status
REF-15W THINPAK ADAPTER Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC) 15W 5V USB adapter reference board
  • BAS21-03W
  • BSC067N06LS3G
  • ICE2QS03G
  • IPL65R1K5C6S
active and preferred
EVAL_600W_12V_LLC_C7 Gate Driver, MOSFET, Power Controller (PWM, PFC) 600W DCDC/LLC stage, 400V/12V DC, 97.8% peak efficiency
  • IPP60R180C7, BSC010N04LS, 2EDL05N06PF, ICE2HS01G, ICE2QR2280Z, 2EDN7524F
active and preferred
EVAL_3KW_2LLC_C7_20 Gate Driver, Microcontroller, MOSFET 3.0kW Dual LLC Evaluation Board
  • 1EDI60N12AF
  • 2EDN7524R
  • 2N7002
  • BAS 52-02V BAT165
  • BSC093N15NS5
  • BSS316N
  • ICE2QR2280Z
  • IFX1763XEJ V33
  • IFX1763XEJ V50
  • IPP60R040C7
  • XMC4400-F64K512AB
active and preferred

Simulation Models

Titel Größe Datum Version
3 KB 23 Jun 2015 01_00
3 KB 23 Jun 2015 01_00

Finden Sie eine Antwort auf Ihre Frage

Infineon begrüßt Ihre Kommentare und Fragen.

Wenn Sie Fragen zu unseren Produkten haben, füllen Sie bitte das folgende Formular aus. Ihre Anfrage wird an einen entsprechenden Spezialisten gesendet, der so bald wie möglich eine Antwort senden wird.

Sie erhalten eine Bestätigungs-E-Mail um Ihre Adresse in unserem System zu validieren. Jede angehängte Datei in Ihrer Antwort, die uns helfen kann, Ihre Anfrage bestmöglich zu beantworten, ist willkommen.