BAS3007A-RPP
Überblick
Reverse voltage: 30 V.Forward current: 0.9 A.Small diode quad array for polarity independence,reverse polarity protection and low loss bridge rectification.Very low forward voltage:0.5 V typ. @ 0.7 A (per diode).Fast switching.Pb-free (ROHS compliant) package1
Zusammenfassung der Merkmale
- Schottky Diode rectifier with fast
- switching speed and low voltage drop
- for high energy efficiency rectifiers
- Very small systems
- Full bridge and Half bridge
- combinations available
- Suitable also for advanced reverse
- polarity protection
Potentielle Zielanwendungen
- Rectifier for LED illumination
- Energy saving Lamps
- Mobile Battery charger (Mobile-Phones, Digital-Cameras, PDAs)
- Toys
Support