BCW60FF
Überblick
NPN Silicon AF Transistors
Zusammenfassung der Merkmale
- For AF input stages and driver applications
- High current gain
- Low collector-emitter saturation voltage
- Low noise between 30 Hz and 15 kHz
- Complementary types: BCW61, BCX71 (PNP)
- Pb-free (RoHS compliant) package
- Qualified according AEC Q101
Potentielle Zielanwendungen
- For AF input stages and driver applications
Support