BCW61D
Überblick
NPN Silicon AF Transistors
Zusammenfassung der Merkmale
- High current gain
- Low collector-emitter saturation voltage
- Low noise between 30 Hz and 15 kHz
- Complementary types: BCW60, BCX70 (NPN)
- Pb-free (RoHS compliant) package
- Qualified according AEC Q104
Potentielle Zielanwendungen
- For AF input stages and driver applications
Support