BGT24MTR12
24GHz silicon germanium MMIC for signal generation and reception
The BGT24MTR12 is a silicon germanium MMIC for signal generation and reception, operating from 24.00 to 26.00GHz. It is based on a 24GHz fundamental voltage controlled oscillator. A switchable frequency prescaler is included with output frequencies of 1.5GHz and 23kHz. The main RF output delivers up to 8 dBm signal power to feed an antenna. A RC polyphase filter (PPF) is used for LO quadrature phase generation of the homodyne quadrature downconversion mixer. Output power sensors as well as a temperature sensor are implemented for monitoring purposes. The device is controlled via SPI and is manufactured in a 0.18μm SiGe:C technology offering a cutoff frequency of 200GHz. The MMIC is packaged in a 32 pin leadless RoHs compliant VQFN package.
Zusammenfassung der Merkmale
- 24GHz ISM band transceiver MMIC with one transmitter and two receiver units
- Fully integrated low phase noise VCO
- Switchable prescaler with 1.5GHz and 23kHz output
- On chip power and temperature sensors
- Gilbert based homodyne quadrature receiver
- Single ended RF input terminal
- Low noise figure NFSSB: 12 dB
- High conversion gain: 26 dB
- High 1 dB input compression point: -12 dBm
- Single supply voltage 3.3 V
- Low power consumption 660 mW
- 200GHz bipolar SiGe:C technology b7hf200
- Fully ESD protected device
- VQFN-32-9 leadless plastic package incl. LTI feature
- Pb-free (RoHS compliant) package
Potentielle Zielanwendungen
- Police speed meters
- Street lighting projects
- Intelligent door openers
- Tank level meters
- Motion detectors
- Intruder alarms