SP370-23-156-0
XENSIV(TM) - tire pressure monitoring sensor containing sensing elements, microcontoller, LF receiver and more in one package
The XENSIVTM SP37 is a highly integrated device which performs all necessary functions for a Tire Pressure Monitoring System (TPMS) wheel module.The device contains the sensing elements, the microcontroller, the LF receiver, the RF transmitter and more in one package requiring only few external components to complete a TPMS module. Our Infineon SP37 measures pressure, radial acceleration, temperature and supply voltage. The device is compliant to the RoHS standard, with a pressure range from 100 up to 1300kPa. Numerous embedded firmware functions and a development kit enable fast development cycles.
Zusammenfassung der Merkmale
- Pressure sensor with a range from 100 up to 1300kPa
- Radial acceleration sensor
- Temperature sensor
- Supply voltage sensor
- Embedded 8051 compatible 8-bit microcontroller
- 6kB on-chip FLASH memory
- 256Byte RAM
- 315 and 434MHz FSK/ASK RF-transmitter
- Selectable output power 5 or 8dBm
- 125kHz ASK high-sensitivity LF-receiver
- Advanced power control/wake-up system to minimize battery consumption
- Ultra low standby current(< 0.7μA)
- Supply voltage range 1.9…3.6V
- Operating temperature range -40…125°C