P-MCC2-2-1 Überblick The P-MCC2-2-1 is a for memory chips only and suits with its small design perfectly ticketing and transport applications. Zusammenfassung der Merkmale 4.75mm 10.3 x 2.9mm max. 330μm Ag ISO 7816-1, ISO 7810, ISO 10373-1/-3 Tape on Reel Potentielle Zielanwendungen Access Control, Ticketing, Transport Parameter Dokumente Bestellung Boards Tools & Software Simulation Videos Trainings Packaging Support Kontakt