SLI 97CSINFX8000PE
Überblick
Security for high-end automotive applications
The SLI 97 provides a set of hardware crypto-coprocessors supporting all relevant crypto schemes and supports Common Criteria EAL 5+ High certification. It is thus the perfect solution for secured car connectivity.
Zusammenfassung der Merkmale
-
32-bit ARM® SecurCore® SC300™ processor, enhanced with Infineon’s cache and security technologies
-
Up to 1 MB SOLID FLASH™
-
Very high endurance NVM (500K)
-
Symmetric and asymmetric crypto-processors
-
ISO 7816, SWP, USB, I2C, SPI interfaces
-
CC EAL 5+ high
Potentielle Zielanwendungen
- Automotive
Support