SLI 76CF5120P
Überblick
16-bit SOLID FLASH™ security controller
The SLI 76 product family is designed specifically to meet the demanding quality and reliability standards required in harsh automotive environments.
It supports an extended temperature range, extended quality targets and AEC-Q100 qualification.
Zusammenfassung der Merkmale
- 16-bit CPU
- ISO 7816 interface
- Symmetric and asymmetric crypto-processors
- -40 to +105°C
Potentielle Zielanwendungen
- Automotive
- Cellular for Mobile Communication
Support