SLE 78CLFX1M10PH
Überblick
SLE 78 SOLID FLASH™ dual-interface and contactless security cryptocontroller
Certification to Common Criteria EAL 6+ (high)
Cache-based pure 16-bit security controller designed for all requirements for secure eGovernment. It is well-suited for long document life times. The SOLID FLASH™ based controller cuts the time-to market and the time-to project to unprecedented levels.
Zusammenfassung der Merkmale
- Outstanding digital security concept Integrity Guard
- SOLID FLASH™ memory
- Self-checking dual CPU
- Fully encrypted data path including encrypted calculation in the CPU.
- Certification to Common Criteria EAL 6+ (high)
- Support for all contactless proximity standards (ISO 14443 type A&B, ISO 18092 NFC passive mode)
Potentielle Zielanwendungen
Government Identification
- National eID
- ePassport
- eHealth card/ eSocial card
- eDriver’s License
- eVisa
- eResidence Permit
- eTachograph
- eVehicle Registration Card/ eCar Registration
- eSignature
Support