SLC 14MCO256
Überblick
Field-proven, high-volume platform for mainstream UICC segments
Combining performance, reliability and flexibility
Zusammenfassung der Merkmale
- 32-bit-SIM-card controller
- ISO 7816
- From288 kByte to 420 kByte Flash
- From 10 kByte to 12 kByte RAM
- Ambient Temperature -25 to +85°C
- FCOS™ module, Wafer sawn
Potentielle Zielanwendungen
- SIM
- UICC
Support