SLE 97CUSIFX8000PH
Überblick
The SLE 97 SOLID FLASH™ family is Infineon’s state-of-the-art 32-bit product generation dedicated to USB token applications
Minimizing your Bill of Material with single-chip design
With its powerful ARM® SecurCore® SC300™ architecture, a USB 2.0 full-speed interface, additional peripherals such as I²C and SPI, a large NVM of up to 1 MB and on-chip clock recovery, it offers a single-chip solution to minimize the bill of materials (BoM) of a USB token. The family is security-certified to Common Criteria Level EAL 5+ (High) and EMVCo.
Support