OPTIGA™ Trust M Express
The easiest way to securely deploy IoT devices to the cloud at scale
OPTIGA™ Trust M Express offers rock-solid security for IoT devices every step of the way from manufacturing through cloud onboarding to field deployment.
The cryptographic identity of OPTIGA™ Trust M Express is provisioned in a certified and secured Infineon fab. It is protected from exposure at all stages during the product lifetime. This off-the-shelf solution removes the need for secured ID injection during IoT device manufacturing. This allows you to enhance the security of your IoT devices and their cloud connectivity while simplifying the production flow, accelerating time-to-market, and increasing cost efficiency. OPTIGA™ Trust M Express is offered in combination with CIRRENT™ Cloud ID – Infineon´s cloud service that automates IoT device certificate registration and device provisioning in the product cloud at scale with zero manual intervention. This saves time and resources, protects against human error, and makes the process highly scalable.
Discover the easiest way to develop and evaluate end-to-end security use cases for your IoT devices with the OPTIGA™ Trust M IoT Security Development Kit. This kit enables you to prototype various security use cases and build full-featured IoT applications.
Zusammenfassung der Merkmale
- Pre-provisioned with ready-to-use certificates and keys for AWS multi-account registration and Azure IoT Hub pre-registration
- Device certificate tracking
- CIRRENT™ Cloud ID support for automated provisioning of IoT devices in the product cloud
- CC EAL6+ (high) certified high-end security controller
- ECC: NIST curves up to P-521, Brainpool r1 curve up to 512 bits
- RSA with keys up to 2048 bits
- AES key up to 256 bits, HMAC up to SHA-512
- TLS v1.2 PRF and HKDF up to SHA-512
- True/Digital random number generators (TRNG/DRNG)
- I2C interface with shielded connection
- Hibernate mode for zero power consumption
- USON-10 package (3 x 3 mm)
- Temperature:
- extended temperature range: -40 to + 105°C
- Up to 10 kB user memory
- Protected updates
- Usage counters
- Dynamic object (e.g. credentials) locking
- Configurable device security monitor
- Lifetime of 20 years for industrial and infrastructure applications
- Cryptographic toolbox commands for SHA-256, ECC and RSA features, AES, HMAC and key derivation
Vorteile
- Save costs:
- Removes the need for a highly secured manufacturing environment
- Removes the need to build and maintain a public key infrastructure
- Go to market quickly:
- Off-the-shelf secure elements for faster design-in process
- Removes the need for personalization during manufacturing
- Easy-to-use developer kit for fast prototyping
- NDA-free product documentation on GitHub
- Ready to connect to Azure and AWS
- Scale quickly:
- Automated device provisioning in the cloud
- Product-to-cloud provisioning with zero manual intervention
- Simplified device claiming process
- Robust security
- Based on CC EAL 6+ certified hardware
- Support for all latest symmetric and asymmetric cryptographic algorithms
- Unique and immutable identity provisioned in a CC-certified facility
Potentielle Zielanwendungen
- Smart cities
- Street lights
- Smart mobility
- Smart buildings
- Smart homes
- Industrial IoT
- Healthcare
- Connected dental equipment
- Connected toothbrushes