SLB 9670VQ1.2
Überblick
Infineon’s Trusted Platform Module (TPM) SLB9670 is the latest product featuring a fully TCG TPM 1.2 standard compliant module with a SPI interface. TPMs are widely used as a root of trust for platform integrity, remote attestation and cryptographic services.
The SLB9670 is featuring a TCG-compliant SPI interface to facilitate host communication and is available in VQFN package and in standard and extended temperature range. With the SPI interface the SLB9670 can easily be integrated with all leading micro architectures.
Zusammenfassung der Merkmale
- Compliant to TPM 1.2 Rev. 116
- Firmware upgrade to TPM 2.0
- SPI (Serial Peripheral Interface) to allow easy system integration
Green Package
- Small Low profile VQFN-32 package
Potentielle Zielanwendungen
- Desktop
- Notebook
- Tablet
Tools & Software
Intermediate CAs for the creation of certificates for the respective product and firmware version
Support