SLB 9660TT1.2
Überblick
Infineon’s Trusted Platform Module (TPM 1.2) SLB 9660 is a fully standard compliant TPM which successfully passed the Trusted Computing Group (TCG) certification process. This process verifies the correct and secure implementation of the TCG standard specification based on the TCG Common Criteria protection profile.
Zusammenfassung der Merkmale
- Compliant to TPM 1.2 Rev. 116
- Firmware upgrade to TPM 2.0
- Low Pin Count (LPC) to allow easy system integration
- TCG and Common Criteria certified with EAL4+
- FIPS 140-2 compliant mode
- PIN compatible to SLB9665
- Support of software and hardware physical presence
Green Packages
- Small Low profile TSSOP-28 package
Tools & Software
Intermediate CAs for the creation of certificates for the respective product and firmware version
Support