Single Sided PCB Layout Example - Transmitter
In some applications, a single sided PCB design may be desired to reduce cost. While a single sided design reduces cost, it also creates additional design limitations that may affect performance. Performance parameter affected by the layout can include EMI, EMC, spurious radiation, reliability of the over production spread, temperature, supply voltage and sensitivity of the design to its environment (e.g. FOB handheld-effect ...). However, in many applications with less stringent requirements the performance of a single sided design may still be acceptable. The PCB shown in this application example including circuit diagram, layout and BOM is dealing with the above mentioned challenges and is a proposal how a single sided design could be implemented.
Disclaimer: This design example is a proposal only without any guarantee by Infineon. The final design has to be verified by the customer himself to asure that the final application complies with the respective governmental regulations.