BFQ790
Überblick
The BFQ790 is a single stage high linearity and high gain driver amplifier based on NPN silicon germanium technology.
Zusammenfassung der Merkmale
• OIP3 = 38.5 dBm at 900 MHz, 5 V, 250 mA
• OP1dB = 27 dBm at 900 MHz, 5 V, 250 mA corresponding to 40% collector efficiency
• High gain Gms = 23 dB at 900 MHz, 5 V, 250 mA
• High maximum RF input power PRFin,max = 18 dBm
Potentielle Zielanwendungen
- Commercial and industrial wireless infrastructure
- ISM band medium power amplifiers and drivers
- Automated test equipment
- UHF television, CATV and DBS
Diagramme
Support