High Reliability Discrete
High Reliability Discrete Unterkategorien
Infineon Technologies is a leading supplier of discrete semiconductor devices for the worldwide space community. The product range of High Reliability (HiRel) products spans from microwave pin- and Schottky-diodes over a broad range of MW-transistors to radiation hard powerMOS transistors.
Contrary to the high-volume markets where low-cost plastic packages are used, Infineon semiconductor dies are assembled in hermetically sealed packages to create HiRel standard products for professional applications. It is important to note that high reliability components, including aerospace semiconductors take full advantage of the stabilized mass production of wafers for the consumer and commercial markets. The wafers are selected from the best controlled volume production and have to pass additional acceptance tests. Bare dies are also available from these specially approved and reserved wafers.