High Reliability Discrete

  • Produkte
  • Highlights
  • Dokumente
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Infineon Technologies is a leading supplier of discrete semiconductor devices for the world wide space community.
The product range of High Reliability (HiRel) products spans from Microwave Pin- and Schottky-diodes over a broad range of MW-Transistors to Radiation Hard PowerMOS Transistors.

 

  HiRel Internet Picture



Contrary to the high-volume markets where low-cost plastic packages are used, the semiconductor dies are assembled in hermetically sealed packages to create HiRel standard products for professional applications. It should be stressed, however, that these HiRel components take full advantage of the stabilized mass production of wafers for the consumer and commercial markets. The wafers are selected from the best controlled volume production and have to pass special additional acceptance tests. For dedicated customers bare dies are also available from these specially approved and reserved wafers.

Based on their proven reliability, the components are best suited for use in high-reliability projects, e.g. for space applications.



Product Brief

Titel Größe Datum Version
214 KB 31 Okt 2016 03_00

Finden Sie eine Antwort auf Ihre Frage

Infineon begrüßt Ihre Kommentare und Fragen.

Wenn Sie Fragen zu unseren Produkten haben, füllen Sie bitte das folgende Formular aus. Ihre Anfrage wird an einen entsprechenden Spezialisten gesendet, der so bald wie möglich eine Antwort senden wird.

Sie erhalten eine Bestätigungs-E-Mail um Ihre Adresse in unserem System zu validieren. Jede angehängte Datei in Ihrer Antwort, die uns helfen kann, Ihre Anfrage bestmöglich zu beantworten, ist willkommen.