RF & Wireless Control

  • Produkte
  • Highlights
  • Dokumente
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

RF and Wireless

 

Infineon consists of an unique RF technology portfolio addressing wireless applications in multiple areas.

Empowered by several decades of RF experience, Infineon offers leading edge RF solutions with system benefits such as high data rates, RF sensitivity, energy and cost efficiency.

 

Low Noise AmplifiersRF switches and  Antenna centric devices enable highest performance along with best battery lifetime in mobile devices.

 

Infineon’s  RF discretes portfolio provides best system performance in a wide range of consumer devices and emerging wireless industrial applications

 

Our  RF Power devices with its leading efficiency are not only supporting the requirements of cellular infrastructure, but also radar applications in e.g. avionics.

 

Take also advantage of Infineon’s  radar solutions in automotive (e.g. blind spot detection) and radar sensors in industrial & consumer applications.

 

Wireless control is an indispensable part of everyday life. From remote keyless entry, garage door openers through intrusion to fire alarms, wireless devices are a cost efficient, robust and proven way to control the widest variety of applications.

 





Component Libraries for RF Devices



Infineon Technologies provides Component Libraries for part of its product portfolio. This ensures convenient customer access to the latest model versions and a seamless integration into our customer’s circuit and system simulators. These libraries:

  • are available in different formats
    • NI AWR Microwave Office (MWO®)
    • Keysight Advanced Design System (ADS®)
    • Spice 2G6
  • include electrical device models
    • nonlinear Spice models
    • and/or linear S-Parameter files (SnP, MDIF/GMDIF file in Touchstone format
  • include, if applicable, circuit symbols for schematics
  • include, if applicable, land-patterns (footprints) according to recommended footprint dimensions
  • can be used with advanced symbols and footprints which provide additional information for PCB design and the production process (available as separate downloads for individual component

 

Please download the appropriate library from the table below and follow the installation guides when integrating the component library into your design environment.

 

 Library Model Type Simulation Tool  Download File  Version 
 Installation Guide PDF AWR MWO Library-Installation-Guide-AWR-MWO-Design-Kit  2.0
    Keysight ADS Library-Installation-Guide-Keysight-ADS-Design-Kit  2.0
 All Components

Linear & Non-linear

AWR MWO Infineon-All-AWR-MWO-Library-Design-Kit  2.0
    Keysight ADS Infineon-All-Keysight-ADS-Design-Kit  2.0
 RF Transistors Linear (s-par) & Non-linear AWR MWO Infineon-RFtransistor-AWR-MWO-Design-Kit  2.0
 RF Diodes Non-linear AWR MWO Infineon-RFdiode-AWR-MWO-Design-Kit  2.0
 MMIC LNAs Linear (s-par & NF)  AWR MWO Infineon-MMIC-LNA-AWR-MWO-Design-Kit  2.0
    Keysight ADS Infineon-MMIC-LNA-Keysight-ADS-Design-Kit   2.0
 RF Switches Linear (s-par) AWR MWO Infineon-Switch-AWR-MWO-Design-Kit  2.0
    Keysight ADS Infineon-Switch-Keysight-ADS-Design-Kit (coming soon)  2.0
TVS Diodes Non-linear AWR MWO Infineon-TVS-AWR-MWO Design Kit  2.1
    Keysight ADS Infineon-TVS-Keysight-ADS-Desing-Kit  2.1
    Spice Infineon-TVS-SPICE  2.1


Please contact Infineon Customer Support for:

  • models not included in the listed libraries
  • older library versions
  • all model related questions

 

Component Libraries for AWR Microwave Office (MWO ®)

Infineon provides two identical component libraries for AWR Microwave Office: an online and a local version.

  • The online version provides real-time up-to-date models of Infineon RF devices. This library is available via the “Elements Browser” in the AWR Design Environment and can be directly accessed under “ X Libraries -> *AWR web site -> Parts by Vendor -> Infineon”. The models are sorted according to Infineon’s product groups. Please note that the online libraries are only available when the AWR Design Environment has internet access.


Graphic_1_Download Page

 

  • The local version provides several component libraries sorted according to Infineon’s product groups. Users can download and install this version on their PC for offline use. Please note that library updates have to be performed manually by the user (we recommend signing up for Infineon’s model newsletter). A step by step description on how to setup a local component library is provided in Infineon’s Local Component Libraries Installation Guide for AWR Microwave Office.

 

Component Libraries for Keysight Advanced Design System (ADS ®)

Infineon provides a local component library for Keysight Advanced Design System (ADS ®). This local version consists of several component libraries sorted according to Infineon’s product groups. Users can download and install this version on their PC for offline use. Please note that library updates have to be performed manually by the user (we recommend signing up for Infineon’s model newsletter). A step by step description on how to setup a local component library is provided in Infineon’s Local Component Libraries Installation Guide for Keysight Advanced Design System.

 

  Graphic_2 Download Page

 

 

 

 


Application Brochure

Titel Größe Datum Version
2.5 MB 03 Mai 2017 01_00

Product Brochure

Titel Größe Datum Version
1.6 MB 20 Nov 2014 02_00
2.8 MB 19 Jan 2012
4.2 MB 15 Jun 2016 01_01
3.3 MB 29 Feb 2012
3.2 MB 12 Jun 2016 01_00
2.5 MB 08 Jun 2016 01_00
2.5 MB 20 Jan 2017 01_00
4.2 MB 14 Jun 2016 02_01

Training

Titel Größe Datum Version
1.3 MB 25 Aug 2016 01_00

Product Information

Titel Größe Datum Version
6.6 MB 26 Sep 2014

Article

Titel Größe Datum Version
1.2 MB 10 Feb 2017 01_00

Application Notes

Titel Größe Datum Version
419 KB 20 Okt 2006 02_01

Evaluierungs-Boards

Board Familie Beschreibung Status
BFP740 BOARD RF LNA The BFP740 is a low noise wideband NPN bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
    on request
    EVAL BFP780 RF Transistor The BFP780 is a single stage driver amplifier with high linearity and high power gain. Please refer to an application note or a technical report when you order the evaluation board.
      on request
      DEMO DISTANCE2GO 24GHz radar - industrial Infineon radar demo board based on the BGT24MTR11– FMCW & Doppler (distance, speed, and direction of movement detection)
      • BGT24MTR11
      • XMC4200
      on request
      BFP540FESD BOARD RF Transistor The BFP540FESD is a low noise Silicon Bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
        on request
        BFP640 BOARD RF LNA The BFP640 is a low noise wideband NPN bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
          on request
          BFP842ESD BOARD RF LNA The BFP842ESD is a hetero-junction bipolar transistor specifically designed for 2.3 - 3.5 GHz LNA applications. Please refer to an application note or a technical report when you order the evaluation board.
            on request
            BFP840ESD BOARD RF LNA The BFP840ESD is a hetero-junction bipolar transistor specifically designed for 5 GHz LNA applications.Please refer to an application note or a technical report when you order the evaluation board.
              on request
              BFP460 BOARD RF Transistor The BFP460 is a low Noise Silicon Bipolar RF Transistor. Please refer to an application note or a technical report when you order the evaluation board.
                on request
                BFP760 BOARD RF LNA The BFP760 is a high linearity and low noise wideband bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
                  on request
                  BFP740ESD BOARD RF LNA The BFP740ESD is a low noise wideband NPN bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
                    on request
                    BFP740FESD BOARD RF LNA The BFP740FESD is a low noise wideband NPN bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
                      on request
                      EVAL BFQ790 RF Transistor The BFQ790 is a single stage driver amplifier with very high linearity. Please refer to an application note or a technical report when you order the evaluation board.
                        on request
                        BFR843EL3 BOARD RF LNA The BFR843EL3 is a robust low noise broadband pre-matched bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
                          on request
                          BFP540ESD BOARD RF Transistor The BFP540ESD is a low Noise Silicon Bipolar RF Transistor. Please refer to an application note or a technical report when you order the evaluation board.
                            on request
                            BOARD BFP840FESD RF LNA The BFP840FESD is a hetero-junction bipolar transistor specifically designed for 5 GHz LNA applications.Please refer to an application note or a technical report when you order the evaluation board.
                              on request
                              BFR840L3RHESD BOARD RF LNA The BFR840L3RHESD is a hetero-junction bipolar transistor specifically designed for 5 GHz LNA applications.Please refer to an application note or a technical report when you order the evaluation board.
                                on request
                                EVAL BGT24LTR11 BOARD 24GHz radar – industrial Evaluation board to perform basic measurements with BGT24LTR11
                                  on request
                                  DEMO SENSE2GOL 24GHz radar – industrial Sense2GoL board
                                    on request
                                    BGS15AN16 BOARD RF Switch
                                    • BGS15AN16
                                    BFP640ESD BOARD RF LNA The BFP640ESD is a low noise wideband NPN bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.
                                      on request
                                      BFP843 BOARD RF LNA The BFP843 is a robust low noise broadband pre-matched bipolar RF transistor. Please refer to an application note or a technical report when you order the evaluation board.

                                        Simulation Tool

                                        Titel Größe Datum Version
                                        805 B 24 Aug 2016 01_00
                                        815 B 04 Nov 2016 01_00
                                        807 B 17 Okt 2016 01_00
                                        807 B 17 Okt 2016 01_00
                                        813 B 04 Nov 2016 01_00
                                        807 B 28 Jul 2016 01_00
                                        813 B 28 Jul 2016 01_00
                                        803 B 27 Jul 2016 01_00
                                        813 B 28 Jul 2016 01_00
                                        807 B 28 Jul 2016 01_00
                                        803 B 27 Jul 2016 01_00
                                        807 B 28 Jul 2016 01_00
                                        807 B 17 Okt 2016 01_00
                                        795 B 17 Okt 2016 01_00
                                        815 B 28 Jul 2016 01_00
                                        805 B 04 Nov 2016 01_00
                                        807 B 17 Okt 2016 01_00
                                        807 B 17 Okt 2016 01_00
                                        815 B 04 Nov 2016 01_00
                                        813 B 04 Nov 2016 01_00
                                        807 B 28 Jul 2016 01_00
                                        813 B 28 Jul 2016 01_00
                                        801 B 27 Jul 2016 01_00
                                        809 B 17 Okt 2016 01_00
                                        807 B 28 Jul 2016 01_00
                                        815 B 28 Jul 2016 01_00
                                        805 B 04 Nov 2016 01_00
                                        807 B 17 Okt 2016 01_00
                                        805 B 24 Aug 2016 01_00
                                        813 B 28 Jul 2016 01_00
                                        815 B 04 Nov 2016 01_00
                                        807 B 28 Jul 2016 01_00
                                        809 B 17 Okt 2016 01_00
                                        807 B 28 Jul 2016 01_00
                                        795 B 27 Jul 2016 01_00
                                        807 B 17 Okt 2016 01_00
                                        797 B 17 Okt 2016 01_00
                                        797 B 28 Mär 2017 01_00
                                        807 B 17 Okt 2016 01_00

                                        Simulation Models

                                        Titel Größe Datum Version
                                        629 KB 14 Dez 2015 02_00
                                        5.5 MB 11 Dez 2015 02_00
                                        5.9 MB 26 Okt 2015 02_00
                                        561 KB 05 Jan 2016 01_00
                                        530 KB 05 Jan 2016 01_00
                                        6.2 MB 11 Dez 2015 02_00

                                        Finden Sie eine Antwort auf Ihre Frage

                                        Infineon begrüßt Ihre Kommentare und Fragen.

                                        Wenn Sie Fragen zu unseren Produkten haben, füllen Sie bitte das folgende Formular aus. Ihre Anfrage wird an einen entsprechenden Spezialisten gesendet, der so bald wie möglich eine Antwort senden wird.

                                        Sie erhalten eine Bestätigungs-E-Mail um Ihre Adresse in unserem System zu validieren. Jede angehängte Datei in Ihrer Antwort, die uns helfen kann, Ihre Anfrage bestmöglich zu beantworten, ist willkommen.