PVA3324NS
1 Form A Photovoltaic Relay in a mod. 8-pin SMT Package
300 V, 150 mA single pole Photovoltaic Relay in a mod. 8-pin SMT. This normally open solid-state relay can replace electromechanical relays used for general purpose switching of analog signals. The PVA33 Series overcomes the limitations of both conventional electromechanical and reed relays by offering the solid state advantages of long life, fast operating speed, low pick up power, bounce-free operation, low thermal offset voltages and miniature package. These advantages allow product improvement and design innovations in many applications such as process control, multiplexing, automatic test equipment and data acquisition. The PVA33 can switch analog signals from thermocouple level to 300 Volts peak AC or DC polarity. Signal frequencies into the RF range are easily controlled and switching rates up to 500Hz are achievable. The extremely small thermally generated offset voltages allow increased measurement accuracies.
Zusammenfassung der Merkmale
- 1010 Off-State resistance
- 1.000 V/µsec dv/dt
- 0.2 µV thermal offset
- 5 mA input sensitivity
- 4.000 V(rms) I/O isolation
- Bounce-free operation
- Solid state reliability
- UL recognized
- ESD Tolerance:
- 4000 V human body model
- 500 V machine model
Potentielle Zielanwendungen
- Process control
- Data acquisition
- Test equipment
- Multiplexing and scanning
- Electro mechanical relay replacement