TLE8108EM
Überblick
All channels are protected against over-current/temperature and enhanced with an active clamping circuitry for driving inductive loads. Load status detection is possible over the SPI for: Short to GND (SCG), Open Load (OL), and Short to Battery (SCB). 4 input pins are available for direct PWM control of the switches.
Zusammenfassung der Merkmale
- 16-bit SPI
- 4x Direct Input Pins
- Active Clamping
- Diagnosis for SCG, OL and SCB
- Over-Current Protection (switch-off)
- Over-Temperature Protection
- Electrostatic Discharge (ESD) Protection
- Low Quiescent Current Mode (Standby)
- Green Product (RoHS compliant)
- AEC Qualified
Vorteile
- Inductive Load Clamping
- Optimized for Relays
- Small Optimized Package
- Full Protection
- Full Diagnosis
- SPI communication
Potentielle Zielanwendungen
- Engine Management
- Relays, LEDs
- Industrial Applications
Support